The TPS54040 device is a 42-V, 0.5-A, step down regulator with an integrated high side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated output supply current to 116 μA. Using the enable pin, shutdown supply current is reduced to 1.3 μA, when the enable pin is low.
Under voltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open drain power good signal indicates the output is within 93% to 107% of its nominal voltage.
A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.
The TPS54040 is available in 10-pin thermally enhanced HVSSOP PowerPAD package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS54040 | HVSSOP (10) | 3.00 mm x 3.00 mm |
Changes from A Revision (September 2013) to B Revision
Changes from * Revision (March 2009) to A Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
BOOT | 1 | O | A bootstrap capacitor is required between BOOT and PH. If the voltage on this capacitor is below the minimum required by the output device, the output is forced to switch off until the capacitor is refreshed. | |
COMP | 8 | O | Error amplifier output, and input to the output switch current comparator. Connect frequency compensation components to this pin. | |
EN | 3 | I | Enable pin, internal pull-up current source. Pull below 1.2 V to disable. Float to enable. Adjust the input undervoltage lockout with two resistors. | |
GND | 9 | – | Ground | |
PH | 10 | I | The source of the internal high-side power MOSFET. | |
PowerPAD | 11 | – | GND pin must be electrically connected to the exposed pad on the printed circuit board for proper operation. | |
PWRGD | 6 | O | An open drain output, asserts low if output voltage is low due to thermal shutdown, dropout, over-voltage or EN shut down. | |
RT/CLK | 5 | I | Resistor Timing and External Clock. An internal amplifier holds this pin at a fixed voltage when using an external resistor to ground to set the switching frequency. If the pin is pulled above the PLL upper threshold, a mode change occurs and the pin becomes a synchronization input. The internal amplifier is disabled and the pin is a high impedance clock input to the internal PLL. If clocking edges stop, the internal amplifier is re-enabled and the mode returns to a resistor set function. | |
SS/TR | 4 | I | Slow-start and Tracking. An external capacitor connected to this pin sets the output rise time. Since the voltage on this pin overrides the internal reference, it can be used for tracking and sequencing. | |
VIN | 2 | I | Input supply voltage, 3.5 V to 42 V. | |
VSENSE | 7 | I | Inverting node of the transconductance (gm) error amplifier. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | –0.3 | 47 | V |
EN | –0.3 | 5 | ||
BOOT | 55 | |||
VSENSE | –0.3 | 3 | ||
COMP | –0.3 | 3 | ||
PWRGD | –0.3 | 6 | ||
SS/TR | –0.3 | 3 | ||
RT/CLK | –0.3 | 3.6 | ||
Output voltage | BOOT-PH | 8 | V | |
PH | –0.6 | 47 | ||
PH, 10-ns Transient | –2 | 47 | ||
Voltage difference | PAD to GND | –200 | 200 | mV |
Source current | EN | 100 | μA | |
BOOT | 100 | mA | ||
VSENSE | 10 | μA | ||
PH | Current Limit | A | ||
RT/CLK | 100 | μA | ||
Sink current | VIN | Current Limit | A | |
COMP | 100 | μA | ||
PWRGD | 10 | mA | ||
SS/TR | 200 | μA | ||
Operating junction temperature | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN supply voltage | 3.5 | 42 | V | ||
Output current capability | 0.5 | A | |||
Output voltage range for adjustable voltage | 0.8 | VIN | V | ||
Effective input capacitance | 3 | µF | |||
Operating junction temperature, TJ | –40 | 150 | °C |
THERMAL METRIC(1)(2) | TPS54040 | UNIT | |
---|---|---|---|
DGQ (HVSSOP) | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance (standard board) | 62.5 | °C/W |
RθJA | Junction-to-case (top) thermal resistance | 83 | °C/W |
RθJC(top) | Junction-to-ambient thermal resistance (custom board)(3) | 57 | °C/W |
RθJB | Junction-to-board thermal resistance | 28 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 20.1 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 21 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY VOLTAGE (VIN PIN) | |||||||
Operating input voltage | 3.5 | 42 | V | ||||
Internal undervoltage lockout threshold | No voltage hysteresis, rising and falling | 2.5 | V | ||||
Shutdown supply current | EN = 0 V, 25°C, 3.5 V ≤ VIN ≤ 42 V | 1.3 | 4 | μA | |||
Operating : nonswitching supply current | VSENSE = 0.83 V, VIN = 12 V, 25°C | 116 | 136 | ||||
ENABLE AND UVLO (EN PIN) | |||||||
Enable threshold voltage | No voltage hysteresis, rising and falling, 25°C | 0.9 | 1.25 | 1.55 | V | ||
Input current | Enable threshold +50 mV | –3.8 | μA | ||||
Enable threshold –50 mV | –0.9 | ||||||
Hysteresis current | –2.9 | μA | |||||
VOLTAGE REFERENCE | |||||||
Voltage reference | TJ = 25°C | 0.792 | 0.8 | 0.808 | V | ||
0.784 | 0.8 | 0.816 | |||||
HIGH-SIDE MOSFET | |||||||
On-resistance | VIN = 3.5 V, BOOT-PH = 3 V | 300 | mΩ | ||||
VIN = 12 V, BOOT-PH = 6 V | 200 | 410 | |||||
ERROR AMPLIFIER | |||||||
Input current | 50 | nA | |||||
Error amplifier transconductance (gM) | –2 μA < ICOMP < 2 μA, VCOMP = 1 V | 97 | μMhos | ||||
Error amplifier transconductance (gM) during slow start | –2 μA < ICOMP < 2 μA, VCOMP = 1 V, VVSENSE = 0.4 V |
26 | μMhos | ||||
Error amplifier dc gain | VVSENSE = 0.8 V | 10,000 | V/V | ||||
Error amplifier bandwidth | 2700 | kHz | |||||
Error amplifier source/sink | V(COMP) = 1 V, 100 mV overdrive | ±7 | μA | ||||
COMP to switch current transconductance | 1.9 | A/V | |||||
CURRENT LIMIT | |||||||
Current limit threshold | VIN = 12 V, TJ = 25°C | 0.6 | 0.94 | A | |||
THERMAL SHUTDOWN | |||||||
Thermal shutdown | 182 | °C | |||||
TIMING RESISTOR AND EXTERNAL CLOCK (RT/CLK PIN) | |||||||
Switching Frequency Range using RT mode | 100 | 2500 | kHz | ||||
fSW | Switching frequency | RT = 200 kΩ | 450 | 581 | 720 | kHz | |
Switching Frequency Range using CLK mode | 300 | 2200 | kHz | ||||
Minimum CLK input pulse width | 40 | ns | |||||
RT/CLK high threshold | 1.9 | 2.2 | V | ||||
RT/CLK low threshold | 0.5 | 0.7 | V | ||||
RT/CLK falling edge to PH rising edge delay | Measured at 500 kHz with RT resistor in series | 60 | ns | ||||
PLL lock in time | Measured at 500 kHz | 100 | μs | ||||
SLOW START AND TRACKING (SS/TR) | |||||||
Charge current | VSS/TR = 0.4 V | 2 | μA | ||||
SS/TR-to-VSENSE matching | VSS/TR = 0.4 V | 45 | mV | ||||
SS/TR-to-reference crossover | 98% nominal | 1.0 | V | ||||
SS/TR discharge current (overload) | VSENSE = 0 V, V(SS/TR) = 0.4 V | 112 | μA | ||||
SS/TR discharge voltage | VSENSE = 0 V | 54 | mV | ||||
POWER GOOD (PWRGD PIN) | |||||||
VVSENSE | VSENSE threshold | VSENSE falling | 92% | ||||
VSENSE rising | 94% | ||||||
VSENSE rising | 109% | ||||||
VSENSE falling | 107% | ||||||
Hysteresis | VSENSE falling | 2% | |||||
Output high leakage | VSENSE = VREF, V(PWRGD) = 5.5 V, 25°C | 10 | nA | ||||
On resistance | I(PWRGD) = 3 mA, VSENSE < 0.79 V | 50 | Ω | ||||
Minimum VIN for defined output | V(PWRGD) < 0.5 V, II(PWRGD) = 100 μA | 0.95 | 1.5 | V |