TPS54040
- 3.5-V to 42-V Input Voltage Range
- 200-mΩ High-Side MOSFET
- High Efficiency at Light Loads with a Pulse
Skipping Eco-Mode™ - 116-µA Operating Quiescent Current
- 1.3-µA Shutdown Current
- 100-kHz to 2.5-MHz Switching Frequency
- Synchronizes to External Clock
- Adjustable Slow Start/Sequencing
- UV and OV Power Good Output
- Adjustable UVLO Voltage and Hysteresis
- 0.8-V Internal Voltage Reference
- MSOP10 Package With PowerPAD™
- Supported by SwitcherPro Software Tool
(http://focus.ti.com/docs/toolsw/folders/print/switcherpro.html)
The TPS54040 device is a 42-V, 0.5-A, step down regulator with an integrated high side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated output supply current to 116 µA. Using the enable pin, shutdown supply current is reduced to 1.3 µA, when the enable pin is low.
Under voltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open drain power good signal indicates the output is within 93% to 107% of its nominal voltage.
A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.
The TPS54040 is available in 10-pin thermally enhanced HVSSOP PowerPAD package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS54040 0.5-A, 42-V Step Down DC/DC Converter with Eco-Mode™ datasheet (Rev. B) | PDF | HTML | 15 Jan 2016 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | Understanding Eco-mode(TM) Operation | 05 Dec 2016 | ||
Application note | Design Considerations for DC-DC Converters in Fast-Input Slew Rate Applications | 05 Mar 2015 | ||
Application note | Differences between the TPS54x40, TPS54x60 and the TPS54x40A, TPS54x60A | 17 Apr 2013 | ||
Application note | Create an Inverting Power Supply from a Step-Down Regulator (Rev. B) | 26 Oct 2012 | ||
Application note | Level Shifting Control for an Inverting Buck-boost | 10 Oct 2012 | ||
White paper | Power Management Solutions for Ultra-Low-Power 16-Bit MSP430 MCUs (Rev. D) | 28 Mar 2012 | ||
EVM User's guide | TPS54040EVM-456 0.5-A, SWIFT™ Regulator Evaluation Module | 20 Mar 2009 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS54040EVM-456 — TPS54040 42V Input, 5V Output, 0.5A Evaluation Module
TPS54040 TINA-TI Transient Reference Design
SWIFTINV-CALC — SWIFT™ Converter Inverting Buck/Boost Calculator
The SWIFTINV-CALC Excel sheet is a complementary worksheet to the SLVA317 application note. The worksheet is used to calculate the external components needed to create a negative output voltage from a positive input voltage. The tool features several families of wide input voltage, current-mode (...)
Supported products & hardware
Products
AC/DC & DC/DC converters (integrated FET)
SWIFTPOSNEG-CALC — TPS54160 Pos/Neg Calculation Utility Download
The SWIFTPosNeg-CALC Excel sheet is a complementary worksheet to the SLVA369 application note.
This worksheet is used to calculate the external components needed to create a dual output (i.e. positive and negative) power supply using a step-down switching regulator and catalog off the shelf coupled (...)
Supported products & hardware
Products
AC/DC & DC/DC converters (integrated FET)
PMP7220 — Boost Power Supply for Automotive eCall System
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HVSSOP (DGQ) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.