TPS54060-EP

ACTIVE

TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode

alarmNotifications Order now

Product details

Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Topology Buck Type Converter Iout (max) (A) 0.5 Vin (min) (V) 3.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 58 Iq (typ) (µA) 116 Duty cycle (max) (%) 98
Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125 Topology Buck Type Converter Iout (max) (A) 0.5 Vin (min) (V) 3.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 58 Iq (typ) (µA) 116 Duty cycle (max) (%) 98
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • 3.5- to 60-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With a Pulse
    Skipping Eco-Mode™
  • 116-µA Operating Quiescent Current
  • 1.3-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • UV and OV Power Good Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • MSOP10 Package With PowerPAD
  • Supported by SwitcherPro™ Software Tool
    (http://focus.ti.com/docs/toolsw/folders/print/switcherpro.html)
  • Supports Defense, Aerospace, and Medical Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (–55°C to 125°C)
      Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • 3.5- to 60-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With a Pulse
    Skipping Eco-Mode™
  • 116-µA Operating Quiescent Current
  • 1.3-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • UV and OV Power Good Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • MSOP10 Package With PowerPAD
  • Supported by SwitcherPro™ Software Tool
    (http://focus.ti.com/docs/toolsw/folders/print/switcherpro.html)
  • Supports Defense, Aerospace, and Medical Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (–55°C to 125°C)
      Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

The TPS54060 device is a 60-V, 0.5-A, step-down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low-ripple pulse skip mode reduces the no load, regulated output supply current to 116 µA. Using the enable pin, shutdown supply current is reduced to 1.3 µA when the enable pin is low.

Undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open-drain power good signal indicates the output is within 93% to 107% of its nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS54060 is available in a 10-pin thermally-enhanced MSOP10 PowerPAD package.

The TPS54060 device is a 60-V, 0.5-A, step-down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low-ripple pulse skip mode reduces the no load, regulated output supply current to 116 µA. Using the enable pin, shutdown supply current is reduced to 1.3 µA when the enable pin is low.

Undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open-drain power good signal indicates the output is within 93% to 107% of its nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS54060 is available in a 10-pin thermally-enhanced MSOP10 PowerPAD package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS54060-EP 0.5-A, 60-V Step-Down DC/DC Converter With Eco-Mode datasheet PDF | HTML 09 Jul 2014
* VID TPS54060-EP VID V6214617 21 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54060EVM-457 — TPS54060 48V Input, 3.3V Output, 0.5A Evaluation Module

The TPS54060 dc/dc converter is designed to provide up to a 0.5-A output from an input voltage source of 3.5 V to 60 V. This evaluation module is designed to demonstrate the small, printed-circuit-board areas that may be achieved when designing with the TPS54060 regulator. The switching frequency (...)
User guide: PDF
Buy from a distributor
Evaluation board

TPS54060EVM-590 — 100 mA Split Rail SWIFT™ Converter Evaluation Module

The TPS54060 DC/DC converter is designed to provide up to a 0.5-A output from an input voltage source of 3.5V to 60V. Rated input voltage and output current range for the TPS54060EVM-590 evaluation module are given in Table 1 of the User Guide. This evaluation module is designed to demonstrate (...)
User guide: PDF
Buy from a distributor
Simulation model

TPS54060 PSpice Average Model

SLVM917.ZIP (85 KB) - PSpice Model
Simulation model

TPS54060 PSpice Transient Model

SLIM070.ZIP (65 KB) - PSpice Model
Simulation model

TPS54060 TINA-TI Transient Reference Design

SLIM138.TSC (470 KB) - TINA-TI Reference Design
Simulation model

TPS54060 TINA-TI Transient Spice Model

SLIM137.TSM (58 KB) - TINA-TI Spice Model
Calculation tool

LEDDRIVER60VSWIFT-CALC TPS54160 60-V Step-Down LED Driver Design Calculator Download

The LEDDriver60VSWIFT-CALC design calculator is an Excel spreadsheet that facilitates design with the 60V TPS54x60 family of non-synchronous buck converters used as a high-brightness LED driver. The design achieves a constant current supply with an output voltage that varies with changes in the LED (...)

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54060 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060-EP TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode TPS54160 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode TPS54260 3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode
Calculation tool

SLVC392 Capacitor Drop Design Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS5401 3.5V to 42V Input, 0.5 A Step Down Converter TPS54060 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060-EP TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode TPS54062 4.7V to 60V Input, 50mA Synchronous Step-Down Converter with Low IQ
Calculation tool

SLVC432 TPS54x40 and TPS54x60 Buck Design Spreadsheet

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54040 3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode TPS54040A 3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060-EP TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode TPS54060A 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54140 3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode TPS54140A 3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode TPS54160 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode TPS54160A 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode TPS54240 3.5V to 42V Input, 2.5A Step-Down Converter with Eco-Mode TPS54260 3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode
Calculation tool

SWIFTINV-CALC SWIFT™ Converter Inverting Buck/Boost Calculator

The SWIFTINV-CALC Excel sheet is a complementary worksheet to the SLVA317 application note. The worksheet is used to calculate the external components needed to create a negative output voltage from a positive input voltage. The tool features several families of wide input voltage, current-mode (...)

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54040 3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060-EP TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode TPS54140 3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode TPS54160 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode TPS54231 3.5 to 28V Input, 2A, 570kHz Step-Down Converter with Eco-mode™ TPS54232 3.5-V to 28-V input, 2-A step-down converter with eco-mode TPS54233 3.5 to 28V Input, 2A, 300kHz Step-Down Converter with Eco-mode TPS54260 3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode TPS54331 3.5V to 28V Input, 3A, 570kHz Step-Down Converter with Eco-mode TPS54332 3.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode TPS54340 42 V Input, 3.5 A, Step-Down DC/DC Converter with Eco-mode™ TPS54360 4.5V to 60 V Input, 3.5 A Step-Down Converter with Eco-mode TPS54360B 60-V input, 3.5-A, step-down DC/DC converter with Eco-Mode™ TPS54540 42 V, 5 A, Step-Down DC-DC Converter with Eco-Mode TPS54560 4.5V to 60 V input, 5 A step-down converter with Eco-Mode TPS54560B 4.5-V to 60-V input, 5-A, step-down DC-DC converter with Eco-mode™ TPS54561 4.5V to 60V Input 5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™
Calculation tool

SWIFTPOSNEG-CALC TPS54160 Pos/Neg Calculation Utility Download

The SWIFTPosNeg-CALC Excel sheet is a complementary worksheet to the SLVA369 application note.

This worksheet is used to calculate the external components needed to create a dual output (i.e. positive and negative) power supply using a step-down switching regulator and catalog off the shelf coupled (...)

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54040 3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060-EP TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode TPS54140 3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode TPS54160 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode TPS54231 3.5 to 28V Input, 2A, 570kHz Step-Down Converter with Eco-mode™ TPS54232 3.5-V to 28-V input, 2-A step-down converter with eco-mode TPS54233 3.5 to 28V Input, 2A, 300kHz Step-Down Converter with Eco-mode TPS54240 3.5V to 42V Input, 2.5A Step-Down Converter with Eco-Mode TPS54260 3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode TPS54331 3.5V to 28V Input, 3A, 570kHz Step-Down Converter with Eco-mode TPS54332 3.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode
Download options
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos