A newer version of this product is available
Same functionality with different pin-out to the compared device
TPS54062
- Integrated High-Side and Low-Side MOSFET
- Peak Current Mode Control
- Diode Emulation for Improved Light-Load Efficiency
- 89 µA (typical) Operating Quiescent Current
- 100-kHz to 400-kHz Adjustable Switching Frequency
- Synchronizes to External Clock
- Internal Slow-Start
- 0.8 V ±2% Voltage Reference
- Stable with Ceramic Output Capacitors or Low-Cost Aluminum Electrolytic
- Cycle-by-Cycle Current Limit, Thermal and Frequency Foldback Protection
- MSOP-8 and 3mm × 3mm VSON-8 Packages
The TPS54062 device is a 60-V, 50-mA, synchronous step-down converter with integrated high-side and low-side MOSFETs. Current mode control provides simple external compensation and flexible component selection. The non-switching supply current is 89 µA. Using the enable pin, shutdown supply current is reduced to 1.7 µA.
Undervoltage lockout is internally set at 4.5 V, but can be increased using the accurate enable pin threshold. The output voltage start-up ramp is controlled by the internal slow-start time.
Adjustable switching frequency range allows efficiency and external component size to be optimized. Frequency foldback and thermal shutdown protects the part during an overload condition.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS54062 4.7-V to 60-V Input, 50-mA Synchronous Step-Down Converter With Low IQ datasheet (Rev. D) | PDF | HTML | 21 Jul 2016 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Selection guide | Buck Converter Quick Reference Guide (Rev. B) | 08 Apr 2021 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Using the TPS54061 to Create an Inverting Power Supply | 17 Jul 2012 | ||
EVM User's guide | TPS54062EVM-695, 0.05-A, SWIFT(TM) Regulator Evaluation Module (Rev. A) | 15 Feb 2012 | ||
Application note | Improved Load Current Capability for Cap-Drop Off-Line Power Supply for E-Meter | 27 Oct 2011 | ||
Application note | Understanding and Applying Current-Mode Control Theory | 19 Aug 2007 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS54062EVM-695 — Evaluation Module for TPS54062 Synchronous Step-Down Converter
TPS54062 TINA-TI Transient Reference Design
SLVC392 — Capacitor Drop Design Calculator
Supported products & hardware
Products
AC/DC & DC/DC converters (integrated FET)
SLVC439 — Synchronous Inverting Buck Boost Design Calculator
Supported products & hardware
Products
AC/DC & DC/DC converters (integrated FET)
TIDA-01437 — RGB Signal Light With IO-Link Interface Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSON (DRB) | 8 | Ultra Librarian |
VSSOP (DGK) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.