TPS54062EVM-695

Evaluation Module for TPS54062 Synchronous Step-Down Converter

TPS54062EVM-695

Order now

Overview

The TPS54062EVM-695 is a fully assembled and tested circuit for evaluating the TPS54062 Synchronous Step-Down SWIFT Converter. The TPS54062EVM-695 operates from an 8V to 60V input (24V nominal) and provides a 3.3V output at 50mA.

Features
  • 4.7V to 60V Input Supply Voltage
  • Integrated High Side N-Channel MOSFET
  • Integrated Low Side N-Channel MOSFET
  • Fixed Frequency Peak Current Mode Control
  • 1.4 uA Shutdown Current
  • 90uA No Load Quiescent Operating Current
  • Enable with Hysteresis (for Adjustable Input Voltage UVLO)
  • 100kHz to 1.5MHz Adjustable Switching Frequency with RT
  • Synchronizes to External Clock
  • Low Drop Out, 98% max. Duty Cycle
  • 0.8V Internal Voltage Reference
  • 2% Reference Over Temperature
  • Cycle by Cycle Current Limit, Thermal and Frequency Fold Back Protection
  • Internal Slow Start
AC/DC & DC/DC converters (integrated FET)
TPS54062 4.7V to 60V Input, 50mA Synchronous Step-Down Converter with Low IQ
Download View video with transcript Video

Order & start development

Evaluation board

TPS54062EVM-695 — Evaluation Module for TPS54062 Synchronous Step-Down Converter

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS54062EVM-695 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS54062EVM-695, 0.05-A, SWIFT(TM) Regulator Evaluation Module (Rev. A) 15 Feb 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos