A newer version of this product is available
Same functionality with different pin-out to the compared device
TPS54360B
- 4.5-V to 60-V (65-V Abs Max) Input Range
- 3.5-A Continuous Current, 4.5-A Minimum Peak Inductor Current Limit
- Current Mode Control DC/DC Converter
- 92-mΩ High-Side MOSFET
- High Efficiency at Light Loads with Pulse Skipping Eco-mode™
- Low Dropout at Light Loads with Integrated BOOT Recharge FET
- 146-µA Operating Quiescent Current
- 2-µA Shutdown Current
- 100-kHz to 2.5-MHz Fixed Switching Frequency
- Synchronizes to External Clock
- Adjustable UVLO Voltage and Hysteresis
- Internal Soft Start
- Accurate Cycle-by-Cycle Current Limit
- Thermal, Overvoltage, and Frequency Foldback Protection
- 0.8 V 1% Internal Voltage Reference
- 8-Pin HSOIC with PowerPAD™ Package
- –40°C to 150°C TJ Operating Range
- Create a Custom Design using the TPS54360B with the WEBENCH® Power Designer
The TPS54360B is a 60-V, 3.5-A, step-down regulator with an integrated high side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no-load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.
Undervoltage lockout is internally set at 4.3 V but can be increased using the enable pin. The output voltage start-up ramp is internally controlled to provide a controlled start-up and eliminate overshoot.
A wide switching-frequency range allows either efficiency or external component size to be optimized. Frequency foldback and thermal shutdown protect internal and external components during an overload condition.
The TPS54360B is available in an 8-pin thermally enhanced HSOIC PowerPAD™ package.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS54360EVM-182 — 60V Input, 3.5A, Step-Down Converter Evaluation Module
TPS54360 TINA-TI Average Reference Design
TPS54360 TINA-TI Transient Reference Design
SWIFTINV-CALC — SWIFT™ Converter Inverting Buck/Boost Calculator
The SWIFTINV-CALC Excel sheet is a complementary worksheet to the SLVA317 application note. The worksheet is used to calculate the external components needed to create a negative output voltage from a positive input voltage. The tool features several families of wide input voltage, current-mode (...)
Supported products & hardware
Products
AC/DC & DC/DC converters (integrated FET)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HSOIC (DDA) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.