TPS54361
4.5 to 60V Input 3.5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™
TPS54361
- High Efficiency at Light Loads With Pulse-Skipping Eco-Mode™
- 89-mΩ High-Side MOSFET
- 152-µA Operating Quiescent Current and 2-µA Shutdown Current
- 100-kHz to 2.5-MHz Adjustable Switching Frequency
- Synchronizes to External Clock
- Low Dropout at Light Loads With Integrated BOOT Recharge FET
- Adjustable UVLO Voltage and Hysteresis
- UV and OV Power Good Output
- Adjustable Soft Start and Sequencing
- 0.8-V 1% Internal Voltage Reference
- 10-Pin WSON With Thermal Pad Package
- –40°C to 150°C TJ Operating Range
- Create a Custom Design using the TPS54361 with the WEBENCH® Power Designer
The TPS54361 device is a 60-V, 3.5-A, step-down regulator with an integrated high-side MOSFET. The device survives load dump pulses up to 65 V per ISO 7637. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load supply current to 152 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.
Undervoltage lockout is internally set at 4.3 V but can increase using an external resistor-divider at the enable pin. The output voltage startup ramp is controlled by the soft-start pin that can also be configured for sequencing and tracking. An open-drain power-good signal indicates the output is within 93% to 106% of the nominal voltage.
A wide adjustable switching frequency range allows for optimization of either efficiency or external component size. Cycle-by-cycle current limit, frequency foldback, and thermal shutdown protects internal and external components during an overload condition.
The TPS54361 device is available in a 10-pin 4-mm × 4-mm WSON package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS54361 4.5-V to 60-V Input, 3.5-A, Step-Down DC-DC Converter With Soft-Start and Eco-Mode™ datasheet (Rev. D) | PDF | HTML | 23 Jan 2017 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
EVM User's guide | Evaluation Module for the TPS54361 Step-Down Converter | 31 Oct 2013 | ||
Application note | Creating a Universal Car Charger for USB Devices From the TPS54240 and TPS2511 (Rev. E) | 16 Sep 2013 | ||
Application note | Create a Split-Rail Power Supply with a Wide Input Voltage Buck Regulator (Rev. A) | 26 Oct 2012 | ||
Application note | Create an Inverting Power Supply from a Step-Down Regulator (Rev. B) | 26 Oct 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS54361EVM-555 — TPS54361EVM-555 TPS54361 4.5-V to 60-V input 3.5-A step-down DC/DC converter evaluation module
The TPS54361EVM-555 is a fully assembled and tested circuit for evaluating the TPS54361 step-down converter. The TPS54361EVM-555 operates from a 7.0V to 60V input (12V nominal) and provides a 5.0V output at 3.5A.
TPS54361 TINA-TI Reference Design_Startup
TPS54361 TINA-TI Reference Design_Steady
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WSON (DPR) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.