TPS54541

ACTIVE

4.5V to 42V Input 5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR51450 ACTIVE 36-V, 5-A synchronous buck converter Smaller solution size, higher efficiency and lower EMI.
TPSM63606 ACTIVE High-density, 36-V input, 1-V to 16-V output, 6-A power module in 5-mm x 5.5-mm enhanced HotRod™ QFN Save board space, simplify design, and speed up time to market with an integrated-inductor power module.

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 4.5 Vin (max) (V) 42 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 41 Iq (typ) (µA) 152 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 4.5 Vin (max) (V) 42 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 41 Iq (typ) (µA) 152 Duty cycle (max) (%) 98
WSON (DPR) 10 16 mm² 4 x 4
  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™
  • 87-mΩ High-Side MOSFET
  • 152-µA Operating Quiescent Current and 2-µA Shutdown Current
  • 100-kHz to 2.5-MHz Adjustable Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads with Integrated BOOT Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • UV and OV Power-Good Output
  • Adjustable Soft-Start and Sequencing
  • 0.8-V 1% Internal Voltage Reference
  • 10-Pin WSON with Thermal Pad Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design using the TPS54541 with the WEBENCH® Power Designer
  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™
  • 87-mΩ High-Side MOSFET
  • 152-µA Operating Quiescent Current and 2-µA Shutdown Current
  • 100-kHz to 2.5-MHz Adjustable Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads with Integrated BOOT Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • UV and OV Power-Good Output
  • Adjustable Soft-Start and Sequencing
  • 0.8-V 1% Internal Voltage Reference
  • 10-Pin WSON with Thermal Pad Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design using the TPS54541 with the WEBENCH® Power Designer

The TPS54541 device is a 42-V 5-A step-down regulator with an integrated high-side MOSFET. The device survives load dump pulses up to 45 V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load supply current to 152 µA. When the enable pin is pulled low, the shutdown supply current is reduced to 2 µA.

Undervoltage lockout is internally set at 4.3 V but can increase using an external resistor divider at the enable pin. The output voltage startup ramp is controlled by the soft-start pin that can also be configured for sequencing and tracking. An open-drain power-good signal indicates the output is within 93% to 106% of the nominal voltage.

A wide adjustable switching-frequency range allows for optimization of either efficiency or external component size. Cycle-by-cycle current limit, frequency foldback, and thermal shutdown protect internal and external components during an overload condition.

The TPS54541 device is available in a 10-pin 4-mm × 4-mm WSON package.

The TPS54541 device is a 42-V 5-A step-down regulator with an integrated high-side MOSFET. The device survives load dump pulses up to 45 V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load supply current to 152 µA. When the enable pin is pulled low, the shutdown supply current is reduced to 2 µA.

Undervoltage lockout is internally set at 4.3 V but can increase using an external resistor divider at the enable pin. The output voltage startup ramp is controlled by the soft-start pin that can also be configured for sequencing and tracking. An open-drain power-good signal indicates the output is within 93% to 106% of the nominal voltage.

A wide adjustable switching-frequency range allows for optimization of either efficiency or external component size. Cycle-by-cycle current limit, frequency foldback, and thermal shutdown protect internal and external components during an overload condition.

The TPS54541 device is available in a 10-pin 4-mm × 4-mm WSON package.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54541EVM-555 — TPS54541EVM-555 - 4.5V to 42V Input 5A Step-Down DC-DC Converter Evaluation Module

The TPS54541EVM-555 is a fully assembled and tested circuit for evaluating the TPS54541 Step-Down Converter. The TPS54541EVM-555 operates from a 6.0V to 42V input (12V nominal) and provides a 3.3V output at 5.0A.

User guide: PDF
Not available on TI.com
Simulation model

TPS54541 Unencrypted PSpice Transient Model

SLVMCU0.ZIP (6 KB) - PSpice Model
Simulation model

TPS54541 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM981A.ZIP (740 KB) - PSpice Model
Calculation tool

SLVC452 TPS54360 and TPS54361 Family Design Excel Tool

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54340 42 V Input, 3.5 A, Step-Down DC/DC Converter with Eco-mode™ TPS54341 4.5 to 42V Input 3.5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™ TPS54360 4.5V to 60 V Input, 3.5 A Step-Down Converter with Eco-mode TPS54360B 60-V input, 3.5-A, step-down DC/DC converter with Eco-Mode™ TPS54361 4.5 to 60V Input 3.5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™ TPS54540 42 V, 5 A, Step-Down DC-DC Converter with Eco-Mode TPS54541 4.5V to 42V Input 5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™ TPS54560 4.5V to 60 V input, 5 A step-down converter with Eco-Mode TPS54560B 4.5-V to 60-V input, 5-A, step-down DC-DC converter with Eco-mode™ TPS54561 4.5V to 60V Input 5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™
Hardware development
Evaluation board
TPS54340EVM-182 TPS54340 Step-Down Converter Evaluation Module TPS54341EVM-555 TPS54341EVM-555 4.5- to 60-V Input 3.5-A Step-Down DC-DC Converter Evaluation Module TPS54360EVM-182 60V Input, 3.5A, Step-Down Converter Evaluation Module TPS54361EVM-555 TPS54361EVM-555 TPS54361 4.5-V to 60-V input 3.5-A step-down DC/DC converter evaluation module TPS54541EVM-555 TPS54541EVM-555 - 4.5V to 42V Input 5A Step-Down DC-DC Converter Evaluation Module TPS54560EVM-515 TPS54560 Step-Down DC-DC Converter Evaluation Module TPS54561EVM-555 TPS54561EVM-555 - 60 V Input, 5A, Step Down DC-DC Converter Evaluation Module
Reference designs

PMP15018 — Industrial 15V – 42V VIN Power Reference Design With Dual VOUT of 1.2V@10A and 1V@10A

The PMP15018 reference design incorporates the TPS54541 42V 5A DC/DC converter and two TPS56C215 17V, 12A DC/DC converters.  The solution operates from 15V to 42V input and generates 1.0V @10A and 1.2V@10A voltage rails.  The 1.0V and 1.2V converters operate at 1MHz and 400kHz (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DPR) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos