TPS54160

ACTIVE

3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR36015 ACTIVE 4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter Next-generation device, improved performance, 2-mm x 3-mm EMI-enhanced QFN package with wettable flanks.

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 1.5 Vin (min) (V) 3.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Power good, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 58 Iq (typ) (µA) 116 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 1.5 Vin (min) (V) 3.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Power good, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 58 Iq (typ) (µA) 116 Duty cycle (max) (%) 98
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • 3.5 V to 60 V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with a Pulse Skipping Eco-mode
  • TPS54160A has Tighter Enable Threshold Than
    TPS54160 for More Accurate UVLO voltage
  • Adjustable UVLO Voltage and Hysteresis
  • 116 µA Operating Quiescent Current
  • 1.3 µA Shutdown Current
  • 100 kHz to 2.5 MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • UV and OV Power Good Output
  • 0.8-V Internal Voltage Reference
  • MSOP10 and 3mm x 3mm VSON Package with PowerPAD
  • Supported by WEBBENCH and SwitcherPro Software Tool
  • 3.5 V to 60 V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with a Pulse Skipping Eco-mode
  • TPS54160A has Tighter Enable Threshold Than
    TPS54160 for More Accurate UVLO voltage
  • Adjustable UVLO Voltage and Hysteresis
  • 116 µA Operating Quiescent Current
  • 1.3 µA Shutdown Current
  • 100 kHz to 2.5 MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • UV and OV Power Good Output
  • 0.8-V Internal Voltage Reference
  • MSOP10 and 3mm x 3mm VSON Package with PowerPAD
  • Supported by WEBBENCH and SwitcherPro Software Tool

The TPS54160A device is a 60-V, 1.5-A, step down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated output supply current to 116 μA. Using the enable pin, shutdown supply current is reduced to 1.3 µA.

Under voltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open drain power good signal indicates the output is within 94% to 107% of its nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS54160A device is a 60-V, 1.5-A, step down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated output supply current to 116 μA. Using the enable pin, shutdown supply current is reduced to 1.3 µA.

Under voltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open drain power good signal indicates the output is within 94% to 107% of its nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet TPS54160 1.5-A, 60-V, Step-Down DC/DC Converter with Eco-mode™ datasheet (Rev. C) PDF | HTML 17 Feb 2014
User guide PMLK Buck Experiment Book (Rev. B) 21 Apr 2017
User guide Power-Management-Laborkit Buck- Experimentierbuch (Rev. B) 21 Apr 2017
Application note Understanding Eco-mode(TM) Operation 05 Dec 2016
User guide Cost Effective Test Methods Using PMLK BUCK Boards (Rev. A) 31 Aug 2016
User guide PMLK Buck Experiment Book (Rev. A) 31 Aug 2016
Application note Design Considerations for DC-DC Converters in Fast-Input Slew Rate Applications 05 Mar 2015
Application note Differences between the TPS54x40, TPS54x60 and the TPS54x40A, TPS54x60A 17 Apr 2013
Application note Create a Split-Rail Power Supply with a Wide Input Voltage Buck Regulator (Rev. A) 26 Oct 2012
Application note Create an Inverting Power Supply from a Step-Down Regulator (Rev. B) 26 Oct 2012
Application note Level Shifting Control for an Inverting Buck-boost 10 Oct 2012
Analog Design Journal 3Q 2010 Issue Analog Applications Journal 11 Aug 2010
User guide TPS54160EVM-535 User's Guide 30 Oct 2009
EVM User's guide TPS54160EVM-230 07 Oct 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PMLKBUCKEVM — TI-PMLK Buck Experiment Board using TPS54160 & LM3475

The TI-PMLK Buck Experiment Board is part of the TI Power Management Lab Kit (TI-PMLK) series. TI-PMLK series provides hands on learning to reinforce power supply knowledge. The modular format allows users to customize the TI-PMLK series experience in a way that makes the most impact on (...)

User guide: PDF
Buy from a distributor
Evaluation board

TPS54160EVM-230 — TPS54160 42V Input, 5V Output, 1.5A Evaluation Module

The TPS54160EVM-230 evaluation module (EVM) helps designers evaluate the operation andperformance of the TPS54160 DC/DC converter. This converter is a wide input voltage (3.5 - 60V), 2.5MHz, non-synchronous, externally compensated, step down converter capable of 1.5A of output current.The (...)
User guide: PDF
Buy from a distributor
Simulation model

TPS54160 PSpice Average Model

SLVM925.ZIP (98 KB) - PSpice Model
Simulation model

TPS54160 TINA-TI Transient Reference Design (Rev. A)

SLIM198A.TSC (279 KB) - TINA-TI Reference Design
Simulation model

TPS54160 TINA-TI Transient Spice Model (Rev. A)

SLIM199A.ZIP (68 KB) - TINA-TI Spice Model
Simulation model

TPS54160 Unencrypted PSpice Average Model

SLVMD08.ZIP (1 KB) - PSpice Model
Simulation model

TPS54160 Unencrypted PSpice Transient Model

SLVMCZ8.ZIP (8 KB) - PSpice Model
Calculation tool

LEDDRIVER60VSWIFT-CALC TPS54160 60-V Step-Down LED Driver Design Calculator Download

The LEDDriver60VSWIFT-CALC design calculator is an Excel spreadsheet that facilitates design with the 60V TPS54x60 family of non-synchronous buck converters used as a high-brightness LED driver. The design achieves a constant current supply with an output voltage that varies with changes in the LED (...)

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54060 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060-EP TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode TPS54160 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode TPS54260 3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode
Calculation tool

SLVC432 TPS54x40 and TPS54x60 Buck Design Spreadsheet

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54040 3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode TPS54040A 3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060-EP TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode TPS54060A 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54140 3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode TPS54140A 3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode TPS54160 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode TPS54160A 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode TPS54240 3.5V to 42V Input, 2.5A Step-Down Converter with Eco-Mode TPS54260 3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode
Calculation tool

SWIFTINV-CALC SWIFT™ Converter Inverting Buck/Boost Calculator

The SWIFTINV-CALC Excel sheet is a complementary worksheet to the SLVA317 application note. The worksheet is used to calculate the external components needed to create a negative output voltage from a positive input voltage. The tool features several families of wide input voltage, current-mode (...)

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54040 3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060-EP TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode TPS54140 3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode TPS54160 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode TPS54231 3.5 to 28V Input, 2A, 570kHz Step-Down Converter with Eco-mode™ TPS54232 3.5-V to 28-V input, 2-A step-down converter with eco-mode TPS54233 3.5 to 28V Input, 2A, 300kHz Step-Down Converter with Eco-mode TPS54260 3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode TPS54331 3.5V to 28V Input, 3A, 570kHz Step-Down Converter with Eco-mode TPS54332 3.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode TPS54340 42 V Input, 3.5 A, Step-Down DC/DC Converter with Eco-mode™ TPS54360 4.5V to 60 V Input, 3.5 A Step-Down Converter with Eco-mode TPS54360B 60-V input, 3.5-A, step-down DC/DC converter with Eco-Mode™ TPS54540 42 V, 5 A, Step-Down DC-DC Converter with Eco-Mode TPS54560 4.5V to 60 V input, 5 A step-down converter with Eco-Mode TPS54560B 4.5-V to 60-V input, 5-A, step-down DC-DC converter with Eco-mode™ TPS54561 4.5V to 60V Input 5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™
Calculation tool

SWIFTPOSNEG-CALC TPS54160 Pos/Neg Calculation Utility Download

The SWIFTPosNeg-CALC Excel sheet is a complementary worksheet to the SLVA369 application note.

This worksheet is used to calculate the external components needed to create a dual output (i.e. positive and negative) power supply using a step-down switching regulator and catalog off the shelf coupled (...)

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54040 3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060-EP TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode TPS54140 3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode TPS54160 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode TPS54231 3.5 to 28V Input, 2A, 570kHz Step-Down Converter with Eco-mode™ TPS54232 3.5-V to 28-V input, 2-A step-down converter with eco-mode TPS54233 3.5 to 28V Input, 2A, 300kHz Step-Down Converter with Eco-mode TPS54240 3.5V to 42V Input, 2.5A Step-Down Converter with Eco-Mode TPS54260 3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode TPS54331 3.5V to 28V Input, 3A, 570kHz Step-Down Converter with Eco-mode TPS54332 3.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode
Download options
Reference designs

TIDM-THREEPHASE-BLDC-LC — Three-Phase BLDC and PMSM Medium Voltage Motor Control Solution

Spin and control three-phase brushless DC (BLDC) and brushless AC (BLAC) motors—or permanent magnet synchronous motors (PMSM)—using sensorless field oriented control (FOC). This design provides high-performance, power-efficient, and cost-effective control for sub-50V, 7A motors, ideal (...)
User guide: PDF
Schematic: PDF
Reference designs

TIDM-THREEPHASE-BLDC-LC-INST — Three-Phase Brushless/PMSM Low Current Motor Control Solution with InstaSPIN Software

This reference design demonstrates a motor control solution for spinning medium voltage three-phase brushless DC (BLDC) and brushless AC (BLAC) motors- often referred to as permanent magnet synchronous motors (PMSM) - featuring the C2000™ InstaSPIN™ TMS320F28069M microcontroller and the DRV8312 (...)
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos