SLVS500D DECEMBER 2003 – June 2019 TPS54110
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
SUPPLY VOLTAGE, VIN | ||||||||
VIN input voltage range | 3 | 6 | V | |||||
Quiescent current | fs = 350 kHz, SYNC ≤ 0.8 V, RT open | 4.5 | 8.5 | mA | ||||
fs = 550 kHz, Phase pin open,
SYNC ≥ 2.5 V, RT open, |
5.8 | 9.6 | ||||||
Shutdown, SS/ENA = 0 V | 1 | 1.4 | ||||||
UNDER VOLTAGE LOCK OUT | ||||||||
Start threshold voltage, UVLO | 2.95 | 3 | V | |||||
Stop threshold voltage, UVLO | 2.70 | 2.80 | ||||||
Hysteresis voltage, UVLO | 0.12 | V | ||||||
Rising and falling edge deglitch, UVLO(1) | 2.5 | µs | ||||||
BIAS VOLTAGE | ||||||||
VO | Output voltage, VBIAS | I(VBIAS) = 0 | 2.70 | 2.80 | 2.90 | V | ||
Output current, VBIAS(2) | 100 | µA | ||||||
CUMULATIVE REFERENCE | ||||||||
Vref | Accuracy | 0.882 | 0.891 | 0.900 | V | |||
REGULATION | ||||||||
Line regulation(1)(3) | IL = 0.75 A, | fs = 350 kHz, | TJ = 85°C | 0.05 | %/V | |||
IL = 0.75 A, | fs = 550 kHz, | TJ = 85°C | 0.05 | |||||
Load regulation(1)(3) | IL = 0 A to 1.5 A, | fs = 350 kHz, | TJ = 85°C | 0.01 | %/A | |||
IL = 0 A to 1.5 A | fs = 550 kHz, | TJ = 85°C | 0.01 | |||||
OSCILLATOR | ||||||||
Internally set free-running frequency range | SYNC ≤ 0.8 V, | RT open | 280 | 350 | 420 | kHz | ||
SYNC ≥ 2.5 V, | RT open | 440 | 550 | 660 | ||||
Externally set free-running frequency range | RT = 180 kΩ (1% resistor to AGND)(1) | 252 | 280 | 308 | kHz | |||
RT = 100 kΩ (1% resistor to AGND) | 460 | 500 | 540 | |||||
RT = 68 kΩ (1% resistor to AGND)(1) | 663 | 700 | 762 | |||||
High-level threshold voltage, SYNC | 2.5 | V | ||||||
Low-level threshold voltage, SYNC | 0.8 | V | ||||||
Pulse duration, SYNC(1) | 50 | ns | ||||||
Frequency range, SYNC(1) | 330 | 700 | kHz | |||||
Ramp valley(1) | 0.75 | V | ||||||
Ramp amplitude (peak-to-peak)(1) | 1 | V | ||||||
Minimum controllable on time(1) | 200 | ns | ||||||
Maximum duty cycle | 90 | % | ||||||
ERROR AMPLIFIER | ||||||||
Error-amplifier open loop voltage gain | 1 kΩ COMP to AGND(1) | 90 | 110 | dB | ||||
Error-amplifier unity gain bandwidth | Parallel 10 kΩ, 160 pF COMP to AGND(1) | 3 | 5 | MHz | ||||
Error-amplifier common-mode input voltage range | Powered by internal LDO(1) | 0 | VBIAS | V | ||||
IIB | Input bias current, VSENSE | VSENSE = Vref | 60 | 250 | nA | |||
VO | Output voltage slew rate (symmetric), COMP(1) | 1.2 | V/µs | |||||
PWM COMPARATOR | ||||||||
PWM comparator propagation delay time, PWM comparator input to PH pin (excluding dead time) | 10 mV overdrive(1) | 70 | 85 | ns | ||||
SLOW-START/ENABLE | ||||||||
Enable threshold voltage, SS/ENA | 0.82 | 1.20 | 1.40 | V | ||||
Enable hysteresis voltage, SS/ENA(1) | 0.03 | V | ||||||
Falling-edge deglitch, SS/ENA(1) | 2.5 | µs | ||||||
Internal slow-start time | 2.6 | 3.35 | 4.1 | ms | ||||
Charge current, SS/ENA | SS/ENA = 0 V | 3 | 5 | 8 | µA | |||
Discharge current, SS/ENA | SS/ENA = 1.3 V, | VI = 1.5 V | 1.5 | 2.3 | 4 | mA | ||
POWER GOOD | ||||||||
Power-good threshold voltage | VSENSE falling | 93 | %Vref | |||||
Power-good hysteresis voltage(1) | 3 | %Vref | ||||||
Power-good falling-edge deglitch(1) | 35 | µs | ||||||
Output saturation voltage, PWRGD | I(sink) = 2.5 mA | 0.18 | 0.30 | V | ||||
Leakage current, PWRGD | VI = 5.5 V | 1 | µA | |||||
CURRENT LIMIT | ||||||||
Current limit trip point | VI = 3 V, output shorted(1) | 3.0 | A | |||||
VI = 6 V, output shorted(1) | 3.5 | |||||||
Current-limit leading edge blanking time | 100 | ns | ||||||
Current-limit total response time | 200 | ns | ||||||
THERMAL SHUTDOWN | ||||||||
Thermal-shutdown trip point(1) | 135 | 150 | 165 | °C | ||||
Thermal-shutdown hysteresis(1) | 10 | °C | ||||||
OUTPUT POWER MOSFETS | ||||||||
rDS(on) | Power MOSFET switches(5) | IO = 1.5 A, | VI = 6 V(4) | 240 | 480 | mΩ | ||
IO = 1.5 A, | VI = 3 V(4) | 345 | 690 |