SLVS500D DECEMBER 2003 – June 2019 TPS54110
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
In Figure 28, the power-good output of U1 is used as a sequencing signal in a two-output design. Connecting the PWRGD pin of U1 to the SS/ENA pin of U2 causes the 1.5-V output to ramp up after the 3.3-V output is within regulation. Figure 29 shows the start-up waveforms associated with this circuit.
When VIN reaches the UVLO-start threshold, the U1 output ramps up towards the 3.3-V set point. After the output reaches 90 percent of 3.3 V, the U1 asserts the power-good signal driving the U2 SS/ENA input high. The output of U2 then ramps up towards the final output set point of 1.5 V.