Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS5430-Q1
Automotive, 3A, Wide-Input-Range Step-Down Converter
1 Features
- Qualified for automotive applications
- Wide input voltage range: 5.5V to 36V
- Up to 3A continuous (4A peak) output current
- High efficiency up to 95% enabled by 100mΩ
integrated MOSFET switch
- Wide output voltage range: adjustable down to
1.22V with 1.5% initial accuracy
- Internal compensation minimizes external parts
count
- Fixed 500kHz switching frequency for small filter
size
- Improved line regulation and transient response
by input voltage feed forward
- System protected by overcurrent limiting,
overvoltage protection, and thermal shutdown
- –40°C to 125°C operating junction temperature
range
- Available in small thermally
enhanced 8-pin SOIC PowerPAD™ integrated
circuit package
- Create a custom regulator design
using the TPS5430-Q1 with WEBENCH® Power
Designer
2 Applications
- Car audio power supplies
- High-power LED supplies, battery chargers
- 12V and 24V supplied systems