SLUSCV2A June 2017 – April 2021 TPS54308
PRODUCTION DATA
For this design example, use the parameters in Table 8-1.
PARAMETER | VALUE |
---|---|
Input voltage range | 8 V to 28 V |
Output voltage | 3.3 V |
Output current | 3 A |
Transient response, 1.5-A load step | ΔVOUT = ±5 % |
Input ripple voltage | 400 mV |
Output voltage ripple | 30 mVpp |
Switching frequency | 350 kHz |