SLVSDV8 July 2017 TPS54424
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
TA = 25°C | VOUT = 1.8 V | fSW = 700 kHz |
TA = 25°C | VOUT = 1.8 V | fSW = 700 kHz |
VIN = 12 V | VOUT = 1.8 V | IOUT = 2 A |
VIN = 12 V | VOUT = 1.8 V | IOUT = 0 A |
VIN = 12 V | VOUT = 1.8 V | IOUT = 0 A |
RLOAD = 1 Ω |
RLOAD = 1 Ω | VIN = 12 V |
VIN = 12 V |
VIN = 12 V | IOUT = short |
TA = 25°C | VOUT = 1.8 V | fSW = 700 kHz |
TA = 25°C | VOUT = 1.8 V | fSW = 700 kHz |
VIN = 12 V | VOUT = 1.8 V |
VIN = 12 V | VOUT = 1.8 V | IOUT = 4 A |
VIN = 12 V | VOUT = 1.8 V | IOUT = 4 A |
RLOAD = 1 Ω |
RLOAD = 1 Ω |
VIN = 12 V | IOUT = short |
VIN = 12 V | IOUT = short removed |