SLVSDV8 July 2017 TPS54424
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
VOUT = 5 V | fSW = 800 kHz | TA = 25 °C |
WE 744311220 | L = 2.2 µH | DCR = 11.4 mΩ |
VOUT = 2.5 V | fSW = 700 kHz | TA = 25 °C |
WE 744311220 | L = 2.2 µH | DCR = 11.4 mΩ |
VOUT = 1.2 V | fSW = 600 kHz | TA = 25 °C |
WE 74438357012 | L = 1.2 µH | DCR = 13.4 mΩ |
V(EN) = 5 V | V(FB) = 0.8 V |
VIN = 12 V | L = 1.5 µH |
R(RT/CLK) = 30.1 kΩ |
VOUT = 3.3 V | fSW = 700 kHz | TA = 25 °C |
WE 744311220 | L = 2.2 µH | DCR = 11.4 mΩ |
VOUT = 1.5 V | fSW = 700 kHz | TA = 25 °C |
WE 74438357018 | L = 1.8 µH | DCR = 18 mΩ |
VOUT = 1.0 V | TA = 25 °C | TA = 25 °C |
WE 74438357012 | L = 1.2 µH | DCR = 13.4 mΩ |
V(EN) = 0.4 V |
V(SS/TRK) = 0.4 V |
V(FB) = 0.6 V | V(PGOOD) = 5 V |
R(RT/CLK) = 100 kΩ |