SLVSFW7 September 2022 TPS544C26
PRODUCTION DATA
This design uses the parameters listed in Table 8-1.
PARAMETER | VALUE |
---|---|
Input Voltage | 10.8 V – 13.2 V |
Output Voltage | 1.1 V |
Output Current | 35 A |
Switching Frequency | 800 kHz |
I2C Address | 71h |
SVID Address | 00h |