TPS544C26
- Single chip power supply for SVID rails
- Intel VR13 SVID compliant
-
I2C interface with NVM for configuration, telemetry (V/I/T) and fault reporting
- Input power monitoring for DDR5 memory RAPL
- Integrated 4.0-mΩ and 1.0-mΩ MOSFETs for 35-A continuous current operation
- Supports external 5-V bias improving efficiency and enabling 2.7-V minimum input voltage
- VOUT programmable from 0.25 V to 3.04 V
- Precision voltage reference and differential remote sense for high output accuracy
- ±0.5% VOUT tolerance from 0°C to 85°C TJ
- ±1% VOUT tolerance from –40°C to 125°C TJ
- D-CAP+™ control topology with fast transient response, supporting all ceramic output capacitors
- Programmable internal loop compensation including droop
- Selectable cycle-by-cycle valley current limit
- Selectable operation frequency 0.6 MHz to 1.2 MHz with DCM or FCCM operation
- Safe start-up into pre-biased outputs
- Programmable soft-start time from 1 ms to 16 ms
- Programmable soft-stop time from 0.5 ms to 4 ms
- Open-drain power-good output (VRRDY) and Catastrophic fault indicator (CAT_FAULT#)
- Programmable overcurrent, overvoltage, undervoltage, overtemperature protections
- 5 mm × 6 mm, 37-pin WQFN-FCRLF package
- TPS548C26 non-SVID/I2C analog converter in the same package available soon
The TPS544C26 device is a highly integrated buck converter with D-CAP+ control topology for the fast transient response. All programmable parameters can be configured by the I2C interface and stored in NVM as the new default values to minimize the external component count. These features make the device well-suited for space-constrained applications.
The TPS544C26 device is designed to work with Intel CPUs and fits well for single-phase, low-to-mid current SVID rails in Intel’s server and SoC platforms.
Fault management and status reports for the Overcurrent limit, VOUT OVF/UVF, and OTF are provided on the device. The TPS544C26 device provides a full set of telemetry, including VOUT, IOUT, and IC temperature. Additionally, input power monitoring through an external sensing resistor is provided for board-level power management.
The TPS544C26 device is a lead-free device and is RoHS compliant without exemption.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS544C26 4-V to 16-V Input, 35-A Synchronous Buck Converter With SVID And I2C Interfaces datasheet | PDF | HTML | 15 Sep 2022 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | Point-of-Load Designs in Data Center Apps for Intel Xeon Sapphire Rapids Scalabl (Rev. B) | PDF | HTML | 29 Aug 2023 | |
EVM User's guide | TPS544C26EVM 4-V to 16-V, 35-A Step-Down Converter Evaluation Module | PDF | HTML | 25 Aug 2022 | |
Certificate | TPS544C26EVM EU RoHS Declaration of Conformity (DoC) | 05 Aug 2022 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS544C26EVM — TPS544C26 4-V to16-V, 35-A step-down converter evaluation module
FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN-FCRLF (RXX) | 37 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.