SLVSFW7 September 2022 TPS544C26
PRODUCTION DATA
TPS544C26 device supports adaptive voltage positioning (AVP) through DC Load Line (DCLL) setting in the (ADh) COMP3 register. Use a non-zero DC load line reduces output voltage set-point as a function of the load current, with a controlled slope. This feature is optional and the DCLL setting usually matches what the processor suggests. If a processor doesn’t utilize Droop, setting DCLL to 0 mΩ is recommended to avoid violating the VOUT tolerance band spec of the processor.
The DC load line provides two main benefits: