SLVSFW7 September 2022 TPS544C26
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VOUT | Programmable output voltage range | 0.25 | 3.04 | V | ||
VIN | Input voltage | PVIN when VCC/VDRV is powered by the internal LDO | 4.0 | 16 | V | |
PVIN when VCC/VDRV is powered by an external 5 V bias | 2.7 | 16 | V | |||
VBIAS | Input voltage | VCC/VDRV external bias | 4.75 | 5.3 | V | |
IOUT | Output current range | 35 | A | |||
Pin voltage | VINSENP, VINSENM | 8 | 16 | V | ||
Pin voltage | EN, VRRDY, CAT_FAULT# | –0.1 | 5.3 | V | ||
Pin voltage | SV_CLK, SV_DIO, SV_ALERT# | –0.1 | 1.5 | V | ||
Pin voltage | I2C_SCL, I2C_SDA | –0.1 | 5.3 | V | ||
IVRRDY | VRRDY input current capability | 10 | mA | |||
TJ | Operating junction temperature | –40 | 125 | °C |