SLVSI40 August 2024 TPS544E27
ADVANCE INFORMATION
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PTPS544E27RXXR | WQFN-FCRLF | RXX | 37 | 3000 | 330 | 12.4 | 5.25 | 6.3 | 1.0 | 8.0 | 12.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
PTPS544E27RXXR | WQFN-FCRLF | RXX | 37 | 3000 | 338 | 355 | 50 |