Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS54618 2.95-V to 6-V, 6-A, Synchronous Step-Down SWIFT Converter
1 Features
- Two 12-mΩ (typical) MOSFETs for high efficiency at 6-A loads
- 300-kHz to 2-MHz switching frequency
- 0.8-V ±1% Voltage reference over temperature (–40°C to +150°C)
- Synchronizes to external clock
- Adjustable slow start and sequencing
- UV and OV power-good output
- –40°C to 150°C Operating Junction Temperature Range
- Thermally enhanced 3-mm × 3-mm, 16-pin WQFN package
- Pin-Compatible to TPS54418
- Create a custom design using the TPS54618 with the WEBENCH® Power Designer