TPS54618
- Two 12-mΩ (typical) MOSFETs for high efficiency at 6-A loads
- 300-kHz to 2-MHz switching frequency
- 0.8-V ±1% Voltage reference over temperature (–40°C to +150°C)
- Synchronizes to external clock
- Adjustable slow start and sequencing
- UV and OV power-good output
- –40°C to 150°C Operating Junction Temperature Range
- Thermally enhanced 3-mm × 3-mm, 16-pin WQFN package
- Pin-Compatible to TPS54418
- Create a custom design using the TPS54618 with the WEBENCH® Power Designer
The TPS54618 device is a full-featured 6-V, 6-A, synchronous step-down current-mode converter with two integrated MOSFETs.
The TPS54618 enables small designs by integrating the MOSFETs, implementing current-mode control to reduce external component count, reducing inductor size by enabling up to 2-MHz switching frequency, and minimizing the IC footprint with a small, 3-mm × 3-mm, thermally-enhanced WQFN package.
The TPS54618 provides accurate regulation for a variety of loads with an accurate ±1% voltage reference (VREF) over temperature.
Efficiency is maximized through the integrated
12-mΩ MOSFETs and 515-µA typical supply current. Using the enable pin, shutdown supply current is reduced to 5.5-µA by entering a shutdown mode.
Undervoltage lockout is internally set at 2.6 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output-voltage start-up ramp is controlled by the slow-start pin. An open-drain power-good signal indicates the output is within 93% to 107% of its nominal voltage.
Frequency foldback and thermal shutdown protect the device during an overcurrent condition.
For more SWIFT™ documentation, see the TI website at www.ti.com/swift.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS54618EVM-606 — Evaluation Module for TPS54618 Synchronous Step-Down SWIFT™ DC/DC Converter
TPS54618 TINA-TI Average Reference Design
TPS54618 TINA-TI Transient Reference Design
TPS54618 Unencrypted PSpice Average Model Package (Rev. A)
TPS54618 Unencrypted PSpice Transient Model Package (Rev. B)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTE) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.