TPS54319
2.95 V to 6 V input, 3 A, 2 MHz SWIFT™ synchronous step-down converter in a 3 mm x 3 mm QFN package
TPS54319
- Two 45-m
(typical) MOSFETs for High Efficiency at 3-A Loads
- 300kHz to 2MHz Switching Frequency
- 0.8 V ± 3.0% Voltage Reference Over Temperature (0°C to 85°C)
- Synchronizes to External Clock
- Adjustable Slow Start/Sequencing
- UV and OV Power Good Output
- –40°C to 150°C Operating Junction Temperature Range
- Thermally Enhanced 3mm × 3mm 16-pin QFN
- Pin Compatible to TPS54318
- APPLICATIONS
- Low-Voltage, High-Density Power Systems
- Point-of-Load Regulation for Consumer Applications such as Set Top Boxes,
LCD Displays, CPE Equipment
SWIFT, SwitcherPro are trademarks of Texas Instruments.
The TPS54319 device is a full featured 6 V, 3 A, synchronous step down current mode converter with two integrated MOSFETs.
The TPS54319 enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by enabling up to 2 MHz switching frequency, and minimizing the IC footprint with a small 3mm × 3mm thermally enhanced QFN package.
The TPS54319 provides accurate regulation for a variety of loads with an accurate ±3.0% Voltage Reference (VREF) over temperature.
Efficiency is maximized through the integrated 45m MOSFETs and 360µA typical supply current. Using the enable pin, shutdown supply current is reduced to 2 µA by entering a shutdown mode.
Under voltage lockout is internally set at 2.6 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output voltage startup ramp is controlled by the slow start pin. An open drain power good signal indicates the output is within 93% to 107% of its nominal voltage.
Frequency fold back and thermal shutdown protects the device during an over-current condition.
The TPS54319 is supported in the SwitcherPro™ Software Tool at www.ti.com/switcherpro.
For more SWIFT™ documentation, see the TI website at www.ti.com/swift.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 2.95 V to 6 V Input, 3-A Output, 2MHz, Synchronous Step Down Switcher With Integ datasheet | 28 Jan 2010 | |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
White paper | 了解提升功率密度的權衡與技術 (Rev. C) | PDF | HTML | 27 Apr 2023 | |
White paper | 전력 밀도를 높이는 것의 장단점 및 기술의 이해 (Rev. C) | PDF | HTML | 26 Apr 2023 | |
White paper | Abwägung der Vor- und Nachteile und Beschreibung der Technologien zur Verbesseru (Rev. C) | PDF | HTML | 14 Apr 2023 | |
White paper | Understanding the trade-offs and technologies to increase power density (Rev. C) | PDF | HTML | 14 Apr 2023 | |
Technical article | Smaller size now possible in 3A point-of-load converters | PDF | HTML | 03 Jun 2015 | |
Application note | Designing Type III Compensation for Current Mode Step-Down Converters (Rev. A) | 15 Sep 2010 | ||
EVM User's guide | TPS54319EVM-626 3-A, SWIFT Regulator Evaluation Module | 19 May 2010 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS58J64EVM — ADS58J64 Evaluation Module
The ADS58J64EVM is an evaluation board used to evaluate the ADS58J64 Integrated Receiver from Texas Instruments. The ADS58J64 is a low power, 14-bit, 500-MSPS, quad channel telecom receiver with a buffered analog input. The device supports JESD204B interface and data rates up to 10Gbps. The EVM has (...)
TPS54319EVM-626 — Evaluation Module for TPS54319 Step-Down DC/DC Converter
TPS54319 TINA-TI Average Reference Design
TPS54319 TINA-TI Transient Reference Design
TPS54319 Unencrypted PSpice Average Model Package (Rev. A)
TPS54319 Unencrypted PSpice Transient Model Package (Rev. B)
TIDA-01378 — Wideband Receiver Reference Design for Upstream DOCSIS 3.1 Applications
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTE) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.