TPS54218

ACTIVE

2.95V to 6V Input, 2A Synchronous Step-Down SWIFT™ Converter

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS628502 ACTIVE 2.7-V to 6-V, 2-A, adjustable-frequency, step-down converter in SOT583 package Smaller solution size and high accuracy.

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 2.95 Vin (max) (V) 6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2000 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 4.5 Iq (typ) (µA) 350 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 2.95 Vin (max) (V) 6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2000 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 4.5 Iq (typ) (µA) 350 Duty cycle (max) (%) 98
WQFN (RTE) 16 9 mm² 3 x 3
  • Two, 30-mΩ (typical) MOSFETs for high-efficiency at 2-A loads
  • Switching frequency: 200 kHz to 2 MHz
  • Voltage reference over temperature: 0.8 V ±1%
  • Synchronizes to external clock
  • Adjustable soft start/sequencing
  • UV and OV power-good output
  • Low operating and shutdown quiescent current
  • Safe start-up into prebiased output
  • Cycle-by-cycle current limit, thermal and frequency foldback protection
  • Operating junction temperature range: –40°C to 150°C
  • Thermally-enhanced 3-mm × 3-mm 16-pin WQFN package
  • Create a custom design using the TPS54218 with the WEBENCH® Power Designer
  • Two, 30-mΩ (typical) MOSFETs for high-efficiency at 2-A loads
  • Switching frequency: 200 kHz to 2 MHz
  • Voltage reference over temperature: 0.8 V ±1%
  • Synchronizes to external clock
  • Adjustable soft start/sequencing
  • UV and OV power-good output
  • Low operating and shutdown quiescent current
  • Safe start-up into prebiased output
  • Cycle-by-cycle current limit, thermal and frequency foldback protection
  • Operating junction temperature range: –40°C to 150°C
  • Thermally-enhanced 3-mm × 3-mm 16-pin WQFN package
  • Create a custom design using the TPS54218 with the WEBENCH® Power Designer

TheTPS54218 device is a full-featured, 6-V, 2-A, synchronous, step-down current-mode converter with two integrated MOSFETs.

The TPS54218 device enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by enabling up to 2-MHz switching frequency, and minimizing the device footprint with a small, 3-mm × 3-mm, thermally-enhanced QFN package.

The TPS54218 device provides accurate regulation for a variety of loads with an accurate ±1% voltage reference (VREF) over temperature.

Efficiency is maximized through the integrated 30-mΩ MOSFETs and a 350-µA typical supply current. Using the EN pin, shutdown supply current is reduced to 2 µA by entering a shutdown mode.

Undervoltage lockout is internally set at 2.6 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output voltage startup ramp is controlled by the soft-start pin. An open-drain power-good signal indicates the output is within 93% to 107% of its nominal voltage. Frequency foldback and thermal shutdown protects the device during an overcurrent condition.

For more SWIFT™ documentation, see the TI website at www.ti.com/swift.

TheTPS54218 device is a full-featured, 6-V, 2-A, synchronous, step-down current-mode converter with two integrated MOSFETs.

The TPS54218 device enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by enabling up to 2-MHz switching frequency, and minimizing the device footprint with a small, 3-mm × 3-mm, thermally-enhanced QFN package.

The TPS54218 device provides accurate regulation for a variety of loads with an accurate ±1% voltage reference (VREF) over temperature.

Efficiency is maximized through the integrated 30-mΩ MOSFETs and a 350-µA typical supply current. Using the EN pin, shutdown supply current is reduced to 2 µA by entering a shutdown mode.

Undervoltage lockout is internally set at 2.6 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output voltage startup ramp is controlled by the soft-start pin. An open-drain power-good signal indicates the output is within 93% to 107% of its nominal voltage. Frequency foldback and thermal shutdown protects the device during an overcurrent condition.

For more SWIFT™ documentation, see the TI website at www.ti.com/swift.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS628512 ACTIVE 2.7-V to 6-V, 2-A, fixed-frequency, step-down converter in SOT583 package Smaller solution size and high accuracy.
TPSM82813 ACTIVE 2.75-V to 6-V, 3-A step-down module with adjustable-frequency & tracking in 3 x 4-mm μSIP package Module with integrated inductor.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet TPS54218 2.95-V to 6-V Input, 2-A Output, 2-MHz, Synchronous Step-Down SWIFT™ Converter datasheet (Rev. F) PDF | HTML 04 May 2020
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
Application note Step-Dwn (Buck) Convrtr Pwer Solutions for Programmable Logic Controller Systems (Rev. A) PDF | HTML 26 Jul 2021
Application note Improving Efficiency at Higher Loads with High Switching Frequencies PDF | HTML 16 Jun 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Application note Calculating Efficiency (Rev. A) 06 Mar 2020
Selection guide SWIFT DC/DC Converters Selector Guide (Rev. G) 06 Feb 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article How to get started with current sense amplifiers – part 2 PDF | HTML 26 May 2015
Application note Understanding Thermal Dissipation and Design of a Heatsink 04 May 2011
Application note Designing Type III Compensation for Current Mode Step-Down Converters (Rev. A) 15 Sep 2010
User guide TPS54218EVM-511 2-A, SWIFT Regulator Evaluation Module 23 Sep 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54218EVM-511 — TPS54218 6V Input, 1.8V Output, 2A SWIFT­™ Converter Evaluation Module

The TPS54218EVM-511 evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54218 regulator. The TPS54218EVM-511 is designed to provide up to 2A output current, from an input voltage of 3V to 6V (Vin start= 3.1V). The (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS54218 PSpice Average Model

SLVM507.ZIP (25 KB) - PSpice Model
Simulation model

TPS54218 PSpice Transient Model (Rev. B)

SLIM220B.ZIP (118 KB) - PSpice Model
Simulation model

TPS54218 SIMPLIS Transient and Average Model

SLVMD99.ZIP (876 KB) - SIMPLIS Model
Simulation model

TPS54218 TINA-TI Average Reference Design

SLVM531.TSC (800 KB) - TINA-TI Reference Design
Simulation model

TPS54218 TINA-TI Average Spice Model

SLVM530.ZIP (8 KB) - TINA-TI Spice Model
Simulation model

TPS54218 TINA-TI Transient Reference Design

SLVM139.TSC (193 KB) - TINA-TI Reference Design
Simulation model

TPS54218 TINA-TI Transient Spice Model

SLVM138.ZIP (62 KB) - TINA-TI Spice Model
Calculation tool

TPS54620DESIGN-CALC TPS54620 and TPS54XXX Current-Mode Step-Down Converter Design Calculator

The Design Calculator Plus Application Note (SLVA352A) Calculator Tool calculates the critical external component values for the TPS54620/TPS54622/TPS54521/TPS54320/TPS54618/TPS54418/TPS54318/TPS54218/TPS54319. The calculator includes power stage design, feature design and Type II and Type III (...)
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54218 2.95V to 6V Input, 2A Synchronous Step-Down SWIFT™ Converter TPS54318 2.95V to 6V Input, 3A Synchronous Step-Down SWIFT™ Converter TPS54319 2.95 V to 6 V input, 3 A, 2 MHz SWIFT™ synchronous step-down converter in a 3 mm x 3 mm QFN package TPS54320 4.5V to 17V Input, 3A Synchronous Step-Down SWIFT™ Converter TPS54418 2.95V to 6V Input, 4A Synchronous Step-Down SWIFT™ Converter TPS54521 17V Input, 5A Synchronous Step-Down Converter TPS54618 2.95V to 6V Input, 6A, Synchronous Step-Down SWIFT™ Converter TPS54620 4.5-V to 17-V, 6-A synchronous SWIFT™ buck converter TPS54622 4.5-V to 17-V, 6-A synchronous SWIFT™ buck converter with hiccup current limit TPS54821 4.5-V to 17-V, 8-A synchronous buck converter with hiccup current limit TPS56921 4.5-V to 17-V, 9-A synchronous buck converter with VID control
Hardware development
Evaluation board
TPS54418EVM-375 TPS54418 3.3V Input, 1.8V Output, 4A SWIFT™ Evaluation Module TPS54620EVM-374 TPS54620 8V to 17V, 6A SWIFT™ Converter Evaluation Module
Software
Calculation tool
TPS54620DESIGN-CALC TPS54620 & TPS54XXX Current-Mode Step-Down Converter Design Calculator
Reference designs

TIDA-010057 — Ultrasound smart probe power supply reference design

Significant technological advancements and high degree of integration in Medical imaging, especially hand-held ultrasound smart probes, are pushing engineers to come up with highly-efficient, noise immune power solutions in a small size. This reference design documents end to end power and data (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP9166 — 3.3V Input -0.5V/0.9A Output Synchronous Buck-Boost Reference Design

This reference design uses the TPS54218 in a synchronous buck-boost configuration to generate a negative 0.5V output from a 3.3V input. Switching at 1MHz, the total solution size is extremely compact. An external LM4040 reference provides a precision pull-up voltage and is necessary to regulate the (...)
Test report: PDF
Package Pins Download
WQFN (RTE) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos