TPS54218EVM-511

TPS54218 6V Input, 1.8V Output, 2A SWIFT­™ Converter Evaluation Module

TPS54218EVM-511

Order now

Overview

The TPS54218EVM-511 evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54218 regulator. The TPS54218EVM-511 is designed to provide up to 2A output current, from an input voltage of 3V to 6V (Vin start= 3.1V). The switching frequency is externally set at a nominal 1000 kHz. The high-side and low-side MOSFETs are incorporated inside the TPS54218 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFETs allow the TPS54218 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54218 provides adjustable slow start and undervoltage lockout inputs. The absolute maximum input voltage is 7 V for the TPS54218EVM-511.

AC/DC & DC/DC converters (integrated FET)
TPS54218 2.95V to 6V Input, 2A Synchronous Step-Down SWIFT™ Converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS54218EVM-511 — TPS54218 6V Input, 1.8V Output, 2A SWIFT­™ Converter Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide TPS54218EVM-511 2-A, SWIFT Regulator Evaluation Module 23 Sep 2009
Data sheet TPS54218 2.95-V to 6-V Input, 2-A Output, 2-MHz, Synchronous Step-Down SWIFT™ Converter datasheet (Rev. F) PDF | HTML 04 May 2020
Certificate TPS54218EVM-511 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos