TPS54618EVM-606

Evaluation Module for TPS54618 Synchronous Step-Down SWIFT™ DC/DC Converter

TPS54618EVM-606

Order now

Overview

The TPS54618EVM-606 is a fully assembled and tested curcuit for evaluating the TPS54618 6A, 2MHz Synchronous Step-Down SWIFT DC/DC Converter. The TPS54618EVM-606 operates from a 3V to 6V input and delivers a 1.8V output at 6A. The same board may be modified to provide different output voltages. See the TPS54618EVM-606 User's Guide for details.

Features
  • 2.95V to 6V operation
  • Current mode control
  • Synchronizes to External Clock
  • 250uA No load quiescent operating current (no switching)
  • 200kHz to 2MHz externally set frequency
  • Low drop out, 98% max. duty cycle
  • +/-1% VSENSE reference over temp
  • 0.8V Internal Voltage Reference
  • Power Good output
  • Stable Operation with Ceramic Output Capacitor
  • External Slow Start/Tracking
  • Adjustable Input Voltage UVLO
  • Forced CCM
  • Cycle by Cycle Current Limit and over temperature protection
  • Thermally Enhanced 16-Pin 3 mm x 3 mm QFN (RTE)
  • Monotonic start into pre-biased output
AC/DC & DC/DC converters (integrated FET)
TPS54618 2.95V to 6V Input, 6A, Synchronous Step-Down SWIFT™ Converter TPS54618-Q1 Automotive 2.95V to 6V, 6A, 2MHz Synchronous Buck Converter TPS54618C-Q1 Automotive 2.95-V to 6-V, 6-A, 2-MHz synchronous buck converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS54618EVM-606 — Evaluation Module for TPS54618 Synchronous Step-Down SWIFT™ DC/DC Converter

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS54618EVM-606 EU Declaration of Conformity (DoC) 02 Jan 2019
User guide TPS54618EVM-606, 6-A SWIFT Regulator Evaluation Module (Rev. A) 05 Mar 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos