SLVSAE9F November 2010 – May 2019 TPS54618
PRODUCTION DATA.
The design parameters for the TPS54618 are listed in Table 1.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage | Operating | 3 | 3.3 | 6 | V |
VOUT | Output voltage | 1.8 | V | |||
ΔVOUT | Transient response | 1.5-A to 4.5-A load step | 4% | |||
IOUT(max) | Maximum output current | 6 | A | |||
VOUT(ripple) | Output voltage ripple | 30 | mVP-P | |||
fSW | Switching frequency | 1000 | kHz |