SLVSHN0 September 2024 TPS548B23
ADVANCE INFORMATION
Device Number | Maximum Output Current | VO Adjust | Pin Strap Configurability | Digital Interface | Telemetry | |
---|---|---|---|---|---|---|
TPS548B23 | 20A | 0.5V – 5.5V | Internal, External FB, FSW, FCCM/PFM, OCP, Hiccup.Latch-off, SS time | NA | No | |
TPS548A23 | 12A | |||||
TPS548623 | 6A | |||||
TPS544B28 | 20A | 0.4V – 5.5V | Internal, External FB, FSW, FCCM/PFM, RAMP, OCP, Hiccup.Latch-off | PMBus | Yes | |
TPS544A28 | 12A | |||||
TPS544628 | 6A | |||||
TPS544B26 | 20A | I2C | ||||
TPS544A26 | 12A | |||||
TPS544626 | 6A |