NEW

TPS548B23

PREVIEW

4V to 16V, 20A Synchronous step-down converter

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 20 Vin (min) (V) 4 Vin (max) (V) 16 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 1200 Features Adjustable soft start, Differential Remote Sense, Eco-mode, Hiccup mode protection, Over Current Protection, Over Voltage Protection, Power good, Pre-Bias Start-Up, Under Voltage Protection Control mode D-CAP4 Vout (min) (V) 0.5 Vout (max) (V) 5.5 Iq (typ) (µA) 1000 Duty cycle (max) (%) 30
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 20 Vin (min) (V) 4 Vin (max) (V) 16 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 1200 Features Adjustable soft start, Differential Remote Sense, Eco-mode, Hiccup mode protection, Over Current Protection, Over Voltage Protection, Power good, Pre-Bias Start-Up, Under Voltage Protection Control mode D-CAP4 Vout (min) (V) 0.5 Vout (max) (V) 5.5 Iq (typ) (µA) 1000 Duty cycle (max) (%) 30
WQFN-HR (VAN) 19 9 mm² 3 x 3
  • 4V to 16V input voltage range
  • 3.13V to 5.3V external VCC bias support
  • 10mΩ and 3.3mΩ MOSFETs (VVCC = 3.3V)
  • 20A continuous output current
  • Optimized 19-pin WQFN-HR package for efficiency and thermal performance
  • ±1.0% reference (VREF) for TJ = –40°C to +125°C
  • 0.5V to 5.5V output voltage range
  • Differential remote sense
  • D-CAP4 with ultra fast load-step response
  • Supports all ceramic output capacitors
  • Selectable auto-skip Eco-mode for high light-load efficiency
  • Programmable valley current limit
  • 600kHz, 800kHz, 1.0MHz, 1.2MHz selectable switching frequency:
  • Programmable soft-start time
  • Prebiased start-up capability
  • Open-drain power-good output
  • Overvoltage and undervoltage fault protection
  • 3mm × 3mm (0.4mm pin pitch), 19-pin QFN package
  • Pin-to-pin compatible with 12A TPS548A23 and 6A TPS548623
  • 4V to 16V input voltage range
  • 3.13V to 5.3V external VCC bias support
  • 10mΩ and 3.3mΩ MOSFETs (VVCC = 3.3V)
  • 20A continuous output current
  • Optimized 19-pin WQFN-HR package for efficiency and thermal performance
  • ±1.0% reference (VREF) for TJ = –40°C to +125°C
  • 0.5V to 5.5V output voltage range
  • Differential remote sense
  • D-CAP4 with ultra fast load-step response
  • Supports all ceramic output capacitors
  • Selectable auto-skip Eco-mode for high light-load efficiency
  • Programmable valley current limit
  • 600kHz, 800kHz, 1.0MHz, 1.2MHz selectable switching frequency:
  • Programmable soft-start time
  • Prebiased start-up capability
  • Open-drain power-good output
  • Overvoltage and undervoltage fault protection
  • 3mm × 3mm (0.4mm pin pitch), 19-pin QFN package
  • Pin-to-pin compatible with 12A TPS548A23 and 6A TPS548623

The TPS548B23 device is a small, high-efficiency, synchronous buck converter with an adaptive on-time D-CAP4 control mode. The control method provides low minimum on-time and fast load-transient response across the entire output voltage range without requiring an external compensation network. Because external compensation is not required, the device is easy to use and requires few external components. The device is well-designed for space-constrained data center applications.

The TPS548B23 device has differential remote sense, high-performance integrated MOSFETs, and an accurate ±1.0% internal reference. The device features accurate load and line regulation and Eco-mode or Forced Continous Conduction Mode (FCCM) operation. Pinstrap options allow for configuration of the overcurrent limit, fault response, internal or external feedback , output voltage selection, switching frequency, and soft-start time..

The internal 3.0V LDO can be over-driven with an external 3.3V to 5V supply through the VCC pin to improve efficiency and reduce power dissipation.

The TPS548B23 device is a lead-free device. The device is RoHS compliant without exemption.

The TPS548B23 device is a small, high-efficiency, synchronous buck converter with an adaptive on-time D-CAP4 control mode. The control method provides low minimum on-time and fast load-transient response across the entire output voltage range without requiring an external compensation network. Because external compensation is not required, the device is easy to use and requires few external components. The device is well-designed for space-constrained data center applications.

The TPS548B23 device has differential remote sense, high-performance integrated MOSFETs, and an accurate ±1.0% internal reference. The device features accurate load and line regulation and Eco-mode or Forced Continous Conduction Mode (FCCM) operation. Pinstrap options allow for configuration of the overcurrent limit, fault response, internal or external feedback , output voltage selection, switching frequency, and soft-start time..

The internal 3.0V LDO can be over-driven with an external 3.3V to 5V supply through the VCC pin to improve efficiency and reduce power dissipation.

The TPS548B23 device is a lead-free device. The device is RoHS compliant without exemption.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS548B23 4V to 16V Input, 20 A, Remote Sense, D-CAP4, Synchronous Buck Converter datasheet PDF | HTML 30 Sep 2024
Application note Point-of-Load Designs in Data Center Applications for Intel Xeon Sapphire Rapids Scalable Processors (Rev. C) PDF | HTML 09 Oct 2024
Application brief Solving Power Design Challenges in Enterprise SSD Applications PDF | HTML 23 Sep 2024
EVM User's guide TPS548B23 Step-Down Converter Evaluation Module User's Guide PDF | HTML 18 Sep 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS548B23EVM — TPS548B23 evaluation module

The TPS548B23 evaluation module (EVM) is designed to provide a quick setup to evaluate and gain familiarity with the TPS548B23 device. This EVM can deliver a continuous load current of up to 20A, operating within an input voltage range of 8V to 16V (12V nominal) and the output voltage range of (...)
User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
WQFN-HR (VAN) 19 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos