The TPS548B23 evaluation module (EVM) is designed to provide a quick setup to evaluate and gain familiarity with the TPS548B23 device. This EVM can deliver a continuous load current of up to 20A, operating within an input voltage range of 8V to 16V (12V nominal) and the output voltage range of 0.5V to 5.5V (1.0V default). The TPS548B23 uses a nominal 12V bus to produce a regulated 1.0V (default) output at up to 20A of load current. The TPS548B23EVM includes jumpers to quickly configure different settings selected by the CFG pins and test points to evaluate the device's performance.
Features
- Input voltage range: 8V to 16V, 12V nominal
- Output voltage range: 0.5V to 5.5V, 1.0V default
- Output current range: 0A to 20A
- Includes jumpers and resistor placeholders to evaluate different settings selected by the CFG pins