SNVSBV3A July 2021 – July 2021 TPS548B27
PRODUCTION DATA
The output voltage is programmed by the voltage divider resistors, R1 and R2, shown in Equation 6. Connect R1 between the FB pin and the output, and connect R2 between the FB pin and VSNS–. The recommended R2 value is 10 kΩ, but it can also be set to another value between the range of 1 kΩ to 20 kΩ. Determine R1 by using Equation 6: