TPS548B27
- 4-V to 16-V input range, up to 20-A without external bias
- 2.7-V to 16-V input range, up to 20-A with external bias ranging from 3.13 V to 3.6 V
- Output voltage range: 0.6 V to 5.5 V
- Integrated 7.7-mΩ and 2.4-mΩ MOSFETs support 20-A continuous output current
- D-CAP3™ control mode with ultra-fast load-step response
- Supports all ceramic output capacitors
- Differential remote sense with 0.6-V ±1% VREF for –40°C to +125°C junction temperature
- Auto-skip Eco-mode for high light-load efficiency
- Programmable current limit with RTRIP
- Pin-selectable switching frequency: 600 kHz, 800 kHz, 1 MHz
- Differential remote sense for high output accuracy
- Programmable soft-start time
- External reference input for tracking
- Prebiased start-up capability
- Open-drain power-good output
- Hiccup for OC, UV, and OV faults
- 4-mm × 3-mm, 19-pin VQFN-FCRLF package
- Fully RoHS-compliant without exemption
The TPS548B27 device is a small high-efficiency synchronous buck converter with an adaptive on-time D-CAP3 control mode. Because external compensation is not required, the device is easy-to-use and requires few external components. The device is well-suited for space-constrained data center applications.
The TPS548B27 device has differential remote sense, high-performance integrated MOSFETs, and an accurate ±1%, 0.6-V reference over the full operating junction temperature range. The device features fast load-transient response, accurate load regulation and line regulation, Skip mode or FCCM operation, and programmable soft start.
The TPS548B27 is a lead-free device. It is fully RoHS-compliant without exemption.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS548B27EVM — TPS548B27 evaluation module 20-A DC-DC buck converter with 0.6 Vref and internal 3-V LDO
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN-FCRLF (RYL) | 19 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.