SLVSGM2 March 2023 TPS548C26
PRODUCTION DATA
The TPS548C26 device is highly integrated buck converter. The device uses D-CAP+ control topology for fast transient response, and accurate load and line regulation. The device is well-suited for space-constrained applications such as data center applications, hardware accelerator, server and cloud computing POLs. The device is easy to use and requires only few external components.
The TPS548C26 has low RDSON and supported external 5-V bias to provide high efficiency up to 35 A of continuous current operation. the device has true differential remote sense through VOSNS and GOSNS pins, and an accurate ±1%, with 0.8-V reference over the full operating junction temperature range. The device uses selectable pin strap internal loop compensation. There is no external compensation required. The device provides flexibility to select skip-mode or FCCM operation and programmable soft-start time. The device support overcurrent, overvoltage, undervoltage, and overtemperature protections TPS548C26 is a lead-free device. The device is fully RoHS compliant without exemption.