TPS548C26
- Integrated 4.0-mΩ and 1.0-mΩ MOSFETs for 35-A continuous current operation
- Supports external 5-V bias improving efficiency and enabling 2.7-V minimum input voltage
- 0.8-V to 5.5-V output voltage range
- Precision voltage reference and differential remote sense for high output accuracy
- ±0.5% VOUT tolerance from 0°C to 85°C TJ
- ±1% VOUT tolerance from –40°C to 125°C TJ
- D-CAP+™ control topology with fast transient response, supporting all ceramic output capacitors
- Selectable internal loop compensation through SS pin
- Selectable cycle-by-cycle valley current limit
- Selectable operation frequency 0.6 MHz to 1.2 MHz with DCM or FCCM operation
- Safe start-up into pre-biased outputs
- Programmable soft-start time from 1 ms to 8 ms
- Open-drain power-good output (PG)
- Overcurrent, overvoltage, undervoltage, overtemperature protections with selectable hiccup or latch-off response
- 5-mm × 6-mm, 37-pin WQFN-FCRLF package
- TPS544C26 SVID/I2C converter in the same package available
The TPS548C26 device is a highly integrated buck converter with D-CAP+ control topology for the fast transient response. Because external compensation is not required, the device is easy to use and requires few external components. The device is well-suited for space-constrained data center applications.
The TPS548C26 device has true differential remote sense, high-performance integrated MOSFETs, and an accurate ±1%, 0.8-V reference over the full operating junction temperature range. The device features fast load-transient response, accurate load regulation and line regulation, skip-mode or FCCM operation, and programmable soft-start time. Overcurrent, overvoltage, undervoltage, overtemperature protections are provided with selectable hiccup or latch-off response.
The TPS548C26 device is a lead-free device and is RoHS compliant without exemption.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS548C26EVM — TPS548C26 evaluation module for 4-V to 16-V, 35-A synchronous D-CAP+™ buck converter
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN-FCRLF (RXX) | 37 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.