SLVSGM2 March 2023 TPS548C26
PRODUCTION DATA
The TPS548C26 device features D-CAP+ control topology with internal loop compensation for fast transient response. As listed in Table 7-1, two sets of loop compensation are provided for tuning the output voltage feedback and response to transients. Compensation1 is the recommended compensation for any application using relative large inductor (for example, 400 nH or higher). Compensation2 is the recommended compensation for any application using relative small inductor (for example, 200 nH or lower). TI does not recommend electing Compensation2 for a large inductor design because the control loop does not receive the right amount of current sensing signal when the low-side FET conduction time is approaching tOFF(min).
To avoid wrong pin strap detection, TI recommends ±1% tolerance resistors with a typical temperature coefficient of ±100 ppm/°C.