SLVSGM2 March 2023 TPS548C26
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Pin voltage | PVIN | –0.3 | 18 | V |
Pin voltage | AVIN | –0.3 | 18 | V |
Pin voltage | PVIN – SW, DC | –0.3 | 18 | V |
Pin voltage | PVIN – SW, transient < 10 ns | –1.5 | 26 | V |
Pin voltage | SW – PGND, DC | –0.3 | 18 | V |
Pin voltage | SW – PGND, transient < 10 ns | –3.0 | 21.5 | V |
Pin voltage | BOOT – PGND | –0.3 | 23.5 | V |
Pin voltage | BOOT – SW | –0.3 | 5.5 | V |
Pin voltage | VCC, VDRV | –0.3 | 5.5 | V |
Pin voltage | PHASE | –0.3 | 18 | V |
Pin voltage | EN, VOSNS, ILIM, MODE, SS, FB, PG | –0.3 | 5.5 | V |
Pin voltage | GOSNS – AGND | –0.3 | 0.3 | V |
Pin voltage | DNC, NC | –0.3 | 1.9 | V |
Sink current | PG | 0 | 10 | mA |
TJ | Operating junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –55 | 150 | °C |