SLVSHC5B November 2023 – July 2024 TPS548D26
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 32 | G | Ground pin, reference point for internal control circuitry |
AVIN | 3 | P | Supply rail for the internal VCC LDO. Connect a 1-μF, 25-V ceramic capacitor to AGND to bypass this pin. |
BOOT | 26 | P | Supply rail for the high-side gate driver (boost terminal). Connect the bootstrap capacitor from this pin to PHASE pin. TI recommends a high temperature (X7R) 0.1 μF or greater value ceramic capacitor. |
DNC | 6 | — | Do Not Connect (DNC) pin. This pin is the output of internal circuitry and must be floating. Pin 6 and pin 37 can be shorted together but NO any other PCB connection is allowed on pin 6. |
EN | 27 | I | Enable pin, an active-high input pin that, when asserted high, causes the converter to begin the soft-start sequence for the output voltage rail. When de-asserted low, the converter de-asserts PG pin and begins the shutdown sequence of the output voltage rail and continue to completion. |
FB | 30 | I | Positive input of the differential remote sense amplifier, connect to the center point of an external voltage divider. The voltage divider must be connected to output remote sense point. |
GOSNS | 31 | I | Negative input of the differential remote sense circuit, connect to the ground sense point on the load side. |
ILIM | 1 | I | Overcurrent limit selection pin. Connect a resistor to AGND to select the overcurrent limit threshold. |
MODE | 36 | I | The MODE pin selects the switching frequency and sets the operation mode to FCCM or DCM, by connecting a resistor to AGND. |
SS | 29 | I | The SS pin selects the soft-start time, internal compensation and the fault response, by connecting a resistor to AGND. |
NC | 33, 34, 35 | — | No connection (NC) pin. There is no active circuit connected inside the IC. These pins can be connected to ground plane or left open. |
NC | 37 | — | No connection (NC) pin. This pin is floating internally. Pin 37 and pin 6 can be shorted together. |
PG | 2 | O | Power-good output signal. The PG indicator is asserted when the output voltage reaches the regulation. The PG indicator de-asserts low when the EN pin is pulled low or a shutdown fault occurs. This open-drain output requires an external pullup resistor. |
PGND | 7 – 10, 19 | G | Power ground for the internal power stage. |
PHASE | 25 | — | Return for high-side MOSFET driver. Shorted to SW internally. Connect the bootstrap capacitor from BOOT pin to this pin. |
PVIN | 20 – 24 | P | Power input for both the power stage. PVIN is the input of the internal VCC LDO as well. |
SW | 11 – 18 | O | Output switching terminal of the power converter. Connect these pins to the output inductor. |
VCC | 4 | P | Internal VCC LDO output and also the input for the internal control circuitry. A 2.2-μF (or 1 μF), at least 6.3-V rating ceramic capacitor is required to be placed from VCC pin to AGND for decoupling. |
VDRV | 5 | P | Power supply input for gate driver circuit. A 2.2-μF (or 4.7 μF), at least 6.3-V rating ceramic capacitor is required to be placed from VDRV pin to PGND pins to decouple the noise generated by driver circuitry. An external 5-V bias can be connected to this pin to save the power losses on the internal LDO. |
VOSNS | 28 | I | Output voltage sense point for internal on-time generation circuitry. Ti recommends shorting this pin directly to the VOUT sense point. Adding any resistance higher than 51 Ω between VOUT sense point and the VOSNS pin shifts switching frequency higher than the desired setting. Contact Texas Instruments if a resistor has to be placed between the VOUT sense point and the VOSNS pin. |