SLVSHC5B November 2023 – July 2024 TPS548D26
PRODUCTION DATA
Select input capacitors to provide reduction in input voltage ripple and high-frequency bypassing, which in return reduces switching stress on the power stage MOSFETs internal to the device. In this example, a 0.1-µF, 25-V, 0402 ceramic capacitor must be placed as close as possible to pin 20 of the device on the same layer as the IC on the PCB. In addition, 6pcs 10-µF ceramic capacitors are used and an optional 270-µF bulk capacitor is used on the input.