SLVSHC5B November 2023 – July 2024 TPS548D26
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VOUT | Output voltage range | 0.6 | 5.5 | V | ||
VIN | Input voltage | PVIN when VCC and VDRV are powered by the internal LDO | 4.0 | 16 | V | |
PVIN when VCC and VDRV are powered by an external 5-V bias | 2.7 | 16 | V | |||
VIN | Input voltage | AVIN | 4.0 | 16 | V | |
VBIAS | Input voltage | VCC and VDRV external bias | 4.75 | 5.3 | V | |
IOUT | Output current range | 40 | A | |||
Pin voltage | EN, PG | –0.1 | 5.3 | V | ||
IPG | Power good input current capability | 10 | mA | |||
TJ | Operating junction temperature | –40 | 125 | °C |