SLVSGP3A May 2023 – February 2024 TPS54KB20
PRODUCTION DATA
This design uses the parameters listed in Table 7-1.
DESIGN PARAMETER | CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Voltage range | 4.5 | 12 | 16 | V | |
VOUT | Output voltage | 3.3 | V | |||
ILOAD | Output load current | 25 | A | |||
VRIPPLE | Output voltage ripple | VIN = 12V, IOUT = 25A | 33 | mVPP | ||
VTRANS | Output voltage undershoot and overshoot after load step | IOUT = 5A to 15A step, 1A/µs slew rate | 99 | mV | ||
IOUT_LIM | Output overcurrent | VIN = 4.5V | 28.7 | A | ||
tSS | Soft-start time | 1 | ms | |||
fSW | Switching frequency | 800 | kHz | |||
Light load operating mode | Skip-mode | |||||
TA | Operating temperature | 25 | °C |