TPS54KB20

ACTIVE

4-V to 16-V input, 25-A remote sense synchronous step-down converter

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 25 Vin (min) (V) 4 Vin (max) (V) 16 Switching frequency (min) (kHz) 800 Switching frequency (max) (kHz) 1400 Features Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Light Load Efficiency, Over Temperature Protection, Over Voltage Protection, Power good, Pre-Bias Start-Up, Soft-start adjustable, Synchronous Rectification, UVLO Fixed, Under Voltage Protection Control mode D-CAP4 Vout (min) (V) 0.9 Vout (max) (V) 5.5 Duty cycle (max) (%) 85
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 25 Vin (min) (V) 4 Vin (max) (V) 16 Switching frequency (min) (kHz) 800 Switching frequency (max) (kHz) 1400 Features Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Light Load Efficiency, Over Temperature Protection, Over Voltage Protection, Power good, Pre-Bias Start-Up, Soft-start adjustable, Synchronous Rectification, UVLO Fixed, Under Voltage Protection Control mode D-CAP4 Vout (min) (V) 0.9 Vout (max) (V) 5.5 Duty cycle (max) (%) 85
WQFN-FCRLF (RZR) 16 10.5 mm² 3 x 3.5 WQFN-FCRLF (RZR) 16 10.5 mm² 3.5 x 3
  • 4V to 16V input voltage range
  • 3.1V to 5.3V external VCC bias support
  • 5.8mΩ and 2.3mΩ MOSFETs
  • 25A continuous output current
  • Optimized 16-pin WQFN-HR package for efficiency and thermal performance
  • ±0.5% reference (VREF) for TJ = –40°C to +125°C
  • VREF to 5.5V output voltage range
  • Differential remote sense
  • D-CAP4 with ultra-fast load-step response
  • Supports all ceramic output capacitors
  • Selectable Auto-skip Eco-mode for high light-load efficiency
  • Programmable current limit with RILIM
  • Selectable switching frequency: 800kHz, 1.1MHz, 1.4MHz
  • Programmable soft-start time
  • Prebiased start-up capability
  • Open-drain power-good output
  • Valley overcurrent limit protection
  • Overvoltage and undervoltage fault protection
  • Pin compatible with 30A TPS54KC23
  • 4V to 16V input voltage range
  • 3.1V to 5.3V external VCC bias support
  • 5.8mΩ and 2.3mΩ MOSFETs
  • 25A continuous output current
  • Optimized 16-pin WQFN-HR package for efficiency and thermal performance
  • ±0.5% reference (VREF) for TJ = –40°C to +125°C
  • VREF to 5.5V output voltage range
  • Differential remote sense
  • D-CAP4 with ultra-fast load-step response
  • Supports all ceramic output capacitors
  • Selectable Auto-skip Eco-mode for high light-load efficiency
  • Programmable current limit with RILIM
  • Selectable switching frequency: 800kHz, 1.1MHz, 1.4MHz
  • Programmable soft-start time
  • Prebiased start-up capability
  • Open-drain power-good output
  • Valley overcurrent limit protection
  • Overvoltage and undervoltage fault protection
  • Pin compatible with 30A TPS54KC23

The TPS54KB2x device is a small, high-efficiency, synchronous buck converter with an adaptive on-time D-CAP4 control mode. The control method provides low minimum on-time and fast load-transient response across the entire output voltage range without requiring an external compensation network. Because external compensation is not required, the device is easy to use and requires few external components. The device is well-designed for space-constrained data center applications.

The TPS54KB2x device has differential remote sense, high-performance integrated MOSFETs, and an accurate ±0.5% reference over the specified operating junction temperature range. The device features accurate load regulation and line regulation, Eco-mode or FCCM operation, programmable settings through the MSEL pin and programmable soft start.

The TPS54KB2x device is a lead-free device. The device is RoHS compliant without exemption.

The TPS54KB2x device is a small, high-efficiency, synchronous buck converter with an adaptive on-time D-CAP4 control mode. The control method provides low minimum on-time and fast load-transient response across the entire output voltage range without requiring an external compensation network. Because external compensation is not required, the device is easy to use and requires few external components. The device is well-designed for space-constrained data center applications.

The TPS54KB2x device has differential remote sense, high-performance integrated MOSFETs, and an accurate ±0.5% reference over the specified operating junction temperature range. The device features accurate load regulation and line regulation, Eco-mode or FCCM operation, programmable settings through the MSEL pin and programmable soft start.

The TPS54KB2x device is a lead-free device. The device is RoHS compliant without exemption.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS54KC23 ACTIVE 4-V to 16-V input, 30-A, remote-sense synchronous step-down converter Optimized for higher current in same form factor

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54KB20EVM — TPS54KB20 step-down converter evaluation module

The TPS54KB20 evaluation module (EVM) has 4 V to 16 V Input, 25 A, remote sense, D-CAP4™ step-down buck converter. The TPS54KB20 uses D-CAP4™ control mode for fast transient response, and by desensitizing the performance dependency on the level of output voltage, it improves the ease of (...)

User guide: PDF | HTML
Simulation model

TPS54KB20 SIMPLIS Model

SLVME36.ZIP (480 KB) - SIMPLIS Model
Calculation tool

TPS54KB2X-CALC TPS54KB2x TPS54KC23 calculator tool and checklist

Excel-based design calculator tool with schematic and layout checklist
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54KB20 4-V to 16-V input, 25-A remote sense synchronous step-down converter TPS54KC23 4-V to 16-V input, 30-A, remote-sense synchronous step-down converter
Download options
alarmNotifications
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RZR) 16 Ultra Librarian
WQFN-FCRLF (RZR) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos