TPS54KB20EVM

TPS54KB20 step-down converter evaluation module

TPS54KB20EVM

Order now

Overview

The TPS54KB20 evaluation module (EVM) has 4 V to 16 V Input, 25 A, remote sense, D-CAP4™ step-down buck converter. The TPS54KB20 uses D-CAP4™ control mode for fast transient response, and by desensitizing the performance dependency on the level of output voltage, it improves the ease of use. TPS54KB20 offers great transient response with both high Vout and low Vout, without the need to change the application schematic for high Vout or low Vout optimization. TPS54KB20 provides an optimized pinout for efficiency and thermal performance and it's symmetrical input structure (Vin and PGND pins on both sides of the package) provides better EMI performance as well.

Features
  • 8 V to 16 V input for U1 stage
  • 4 V to 16 V input for U2 stage
  • 1400 KHz switching frequency for U1 stage
  • 800 KHz switching frequency for U2 stage
  • 3.3 V default output for both U1 and U2 stages 
AC/DC & DC/DC converters (integrated FET)
TPS54KB20 4-V to 16-V input, 25-A remote sense synchronous step-down converter TPS54KC23 4-V to 16-V input, 30-A, remote-sense synchronous step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS54KB20EVM — TPS54KB20 step-down converter evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS54KB20EVM Step-Down Converter Evaluation Module PDF | HTML 12 Apr 2023
Certificate TPS54KB20EVM EU RoHS Declaration of Conformity (DoC) 13 Mar 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos