TPS54KC23
- 4V to 16V input voltage range
- 3.1V to 5.3V external VCC bias support
- 5.8mΩ and 2.3mΩ MOSFETs
- 30A continuous output current
- Optimized 16-pin WQFN-HR package for efficiency and thermal performance
- ±0.5% reference (VREF) for TJ = –40°C to +125°C
- VREF to 5.5V output voltage range
- Differential remote sense
- D-CAP4 with ultra-fast load-step response
- Supports all ceramic output capacitors
- Selectable Auto-skip Eco-mode for high light-load efficiency
- Programmable current limit with RILIM
- Selectable switching frequency: 800kHz, 1.1MHz, 1.4MHz
- Programmable soft-start time
- Prebiased start-up capability
- Open-drain power-good output
- Valley overcurrent limit protection
- Overvoltage and undervoltage fault protection
- Pin compatible with 25A TPS54KB2x
The TPS54KC23 device is a small, high-efficiency, synchronous buck converter with an adaptive on-time D-CAP4 control mode. The control method provides low minimum on-time and fast load-transient response across the entire output voltage range without requiring an external compensation network. Because external compensation is not required, the device is easy to use and requires few external components. The device is well-designed for space-constrained data center applications.
The TPS54KC23 device has differential remote sense, high-performance integrated MOSFETs, and an accurate ±0.5% reference over the specified operating junction temperature range. The device features accurate load regulation and line regulation, Eco-mode or FCCM operation, programmable settings through the MSEL pin and programmable soft start.
The TPS54KC23 device is a lead-free device. The device is RoHS compliant without exemption.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS54KB20EVM — TPS54KB20 step-down converter evaluation module
The TPS54KB20 evaluation module (EVM) has 4 V to 16 V Input, 25 A, remote sense, D-CAP4™ step-down buck converter. The TPS54KB20 uses D-CAP4™ control mode for fast transient response, and by desensitizing the performance dependency on the level of output voltage, it improves the ease of (...)
TPS54KC23EVM — TPS54KC23 evaluation module
The TPS54KC23EVM is an evaluation module for the TPS54KC23 device, a 4V to 16V input, 30A remote-sense synchronous buck converter. The converter uses D-CAP4 control mode for fast transient response and, by desensitizing the performance dependency on the level of output voltage, it improves ease of (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN-FCRLF (RZR) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.