SLVSGT7 april 2023 TPS552892-Q1
PRODUCTION DATA
The switching frequency of the TPS552892-Q1 is set by a resistor at the FSW pin. Use Equation 3 to calculate the resistance for the desired frequency. To reduce the switching power loss with such a high current application, a 1% standard resistor of 49.9 kΩ is selected for 400-kHz switching frequency for this application.