TPS552892-Q1
- AEC-Q100 qualified:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature range
- Wide input and output voltage range
- Wide input voltage range: 3.0 V to 36 V
- Programmable output voltage range: 0.8 V to 22 V
- ±1% reference voltage accuracy
- Adjustable output voltage compensation for voltage droop over the cable
- ±5% accurate output current monitoring
- High efficiency over entire load range
- 96% efficiency at V IN = 12 V, V OUT = 20 V and I OUT = 3 A
- Programmable PFM and FPWM mode at light load
- Avoid frequency interference and crosstalk
- Optional clock synchronization
- Programmable switching frequency from 200 kHz to 2.2 MHz
- EMI mitigation
- Optional programmable spread spectrum
- Lead-less package
- Rich protection features
- Output overvoltage protection
- Hiccup mode for output short-circuit protection
- Thermal shutdown protection
- 8 A average inductor current limit
- Small solution size
- Maximum switching frequency up to 2.2 MHz
- 3.0-mm × 5.0-mm HotRod™ QFN package
The TPS552892-Q1 is a synchronous buck-boost converter that is optimized for converting battery voltage or adapter voltage into power supply rails. The TPS552892-Q1 integrates four MOSFET switches providing a compact solution for a variety of applications. The TPS552892-Q1 has up to 36V input voltage capability. When working in boost mode, the TPS552892-Q1 can deliver 60 W from a 12-V input. It is capable of delivering 45 W from 9-V input voltage.
The TPS552892-Q1 employs an average current-mode control scheme. The switching frequency is programmable from 200 kHz to 2.2 MHz by an external resistor and can be synchronized to an external clock. The TPS552892-Q1 also provides optional spread spectrum to minimize peak EMI.
The TPS552892-Q1 offers output over-voltage protection, average inductor current limit, cycle-by-cycle peak current limit, output short circuit protection. The TPS552892-Q1 also ensures safe operating with optional output current limit and hiccup-mode protection in sustained overload conditions.
The TPS552892-Q1 can use a small inductor and small capacitors with high switching frequency. It is available in a 3.0-mm × 5.0-mm QFN package.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS552892EVM — TPS552892 evaluation module
The TPS552892 is a synchronous buck-boost converter that is optimized for converting battery voltage or adaptor voltage into power supply rails. The TPS552892 integrates four MOSFET switches providing a compact solution for USB Power Delivery (USB PD) application.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN-HR (RYQ) | 21 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.