SLVSC95A April 2017 – September 2020 TPS561201 , TPS561208
PRODUCTION DATA
Table 8-1 shows the design parameters.
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 4.5 to 17 V |
Output voltage | 1.05 V |
Transient response, 1-A load step | ΔVout = ±5% |
Input ripple voltage | 400 mV |
Output ripple voltage | 30 mV |
Output current rating | 1A |
Operating frequency | 580 kHz |