SLUSDX0A September 2020 – August 2021 TPS562211
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input supply voltage range | 4.2 | 18 | V | |
VOUT | Output voltage range | 0.6 | 7 | ||
Pin voltage | SW, DC | –0.1 | 18 | ||
SW, transient < 10 ns | –3 | 20 | |||
VIN - SW, DC | –0.1 | 18 | |||
VIN - SW, transient < 10 ns | –3 | 20 | |||
BOOT | –0.1 | 23.5 | |||
BOOT - SW | –0.1 | 5.5 | |||
EN, FB, PG/SS, MODE | –0.1 | 5.5 | |||
IOUT | Output current range | 0 | 2 | A | |
TJ | Operating junction temperature | –40 | 125 | °C |