TPS562211

ACTIVE

4.2-V to 18-V, 2-A, synchronous buck converter with 1% accuracy, PG/SS and PFM/forced-PWM in SOT583

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.2 Vin (max) (V) 18 Switching frequency (min) (kHz) 550 Switching frequency (max) (kHz) 650 Features Enable, Forced PWM, Light Load Efficiency, Power good, Soft Start Adjustable, UVLO Fixed Control mode ACM/AECM Vout (min) (V) 0.6 Vout (max) (V) 7 Iq (typ) (µA) 120 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.2 Vin (max) (V) 18 Switching frequency (min) (kHz) 550 Switching frequency (max) (kHz) 650 Features Enable, Forced PWM, Light Load Efficiency, Power good, Soft Start Adjustable, UVLO Fixed Control mode ACM/AECM Vout (min) (V) 0.6 Vout (max) (V) 7 Iq (typ) (µA) 120 Duty cycle (max) (%) 98
SOT-5X3 (DRL) 8 3.36 mm² 2.1 x 1.6
  • Input voltage: 4.2 V to 18 V
  • Output voltage: 0.6 V to 7 V
    • Up to 2-A continuous output current
    • Minimum switching on time: 45 ns
    • Maximum duty cycle: 98%
  • High efficiency
    • Integrated 66-mΩ and 33-mΩ MOSFETs
    • Quiescent current 120-µA typical
  • Highly flexible and easy to use
    • Selectable Eco-mode or FCCM operation
    • Selectable power good indicator or external soft start
    • Precise enable input
  • High accuracy
    • Reference voltage accuracy: ±1% (25°C)
    • Switching frequency tolerance: ±8.5%
  • Small solution size
    • Internal compensation for ease of use
    • SOT583 package
    • Minimum external components
  • Cycle-by-cycle current limit for both high-side and low-side MOSFETs
  • Non-latched OVP, UVP, UVLO, and TSD protections
  • Create a custom design using TPS562211 with the WEBENCH® Power Designer
  • Input voltage: 4.2 V to 18 V
  • Output voltage: 0.6 V to 7 V
    • Up to 2-A continuous output current
    • Minimum switching on time: 45 ns
    • Maximum duty cycle: 98%
  • High efficiency
    • Integrated 66-mΩ and 33-mΩ MOSFETs
    • Quiescent current 120-µA typical
  • Highly flexible and easy to use
    • Selectable Eco-mode or FCCM operation
    • Selectable power good indicator or external soft start
    • Precise enable input
  • High accuracy
    • Reference voltage accuracy: ±1% (25°C)
    • Switching frequency tolerance: ±8.5%
  • Small solution size
    • Internal compensation for ease of use
    • SOT583 package
    • Minimum external components
  • Cycle-by-cycle current limit for both high-side and low-side MOSFETs
  • Non-latched OVP, UVP, UVLO, and TSD protections
  • Create a custom design using TPS562211 with the WEBENCH® Power Designer

The TPS562211 is a cost effective and highly flexible synchronous buck converter that provides selectable Eco-mode operation or FCCM (Force Continuous Conduction Mode) operation. A selectable Power-Good indicator or external soft start is also configurable through the MODE pin. Power sequencing is possible by correctly configuring Enable, Power-Good indicator, or external soft start. A wide input voltage range of 4.2 V to 18 V supports a wide variety of common input rails like 12 V and 15 V. It supports up to 2-A continuous output current at output voltages between 0.6 V and 7 V.

The device provides fast transient response with true fixed switching frequency through the use of the Advanced Emulated Current Mode (AECM) control topology. With internal smart loop bandwidth control, the device provides fast transient response over a wide output voltage range without the need for external compensation.

Cycle-by-cycle current limit on the high-side peak current protects the device in overload situations and is enhanced by a low-side valley current limit, which prevents current runaway. Hiccup mode would be triggered under overvoltage protection (OVP), undervoltage protection (UVP), UVLO protection, and thermal shutdown.

The device is available in 1.6-mm × 2.1-mm SOT583 package.

The TPS562211 is a cost effective and highly flexible synchronous buck converter that provides selectable Eco-mode operation or FCCM (Force Continuous Conduction Mode) operation. A selectable Power-Good indicator or external soft start is also configurable through the MODE pin. Power sequencing is possible by correctly configuring Enable, Power-Good indicator, or external soft start. A wide input voltage range of 4.2 V to 18 V supports a wide variety of common input rails like 12 V and 15 V. It supports up to 2-A continuous output current at output voltages between 0.6 V and 7 V.

The device provides fast transient response with true fixed switching frequency through the use of the Advanced Emulated Current Mode (AECM) control topology. With internal smart loop bandwidth control, the device provides fast transient response over a wide output voltage range without the need for external compensation.

Cycle-by-cycle current limit on the high-side peak current protects the device in overload situations and is enhanced by a low-side valley current limit, which prevents current runaway. Hiccup mode would be triggered under overvoltage protection (OVP), undervoltage protection (UVP), UVLO protection, and thermal shutdown.

The device is available in 1.6-mm × 2.1-mm SOT583 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS562212 ACTIVE 4.2-V to 18-V, 2-A, 1.2-MHz, synchronous buck converter with eco-mode and selectable FCCM Pin compatible with high switching frequency.
Similar functionality to the compared device
TPS562203 ACTIVE 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with eco-mode Lower standy current and less exernal compnents needed

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS562211 4.2-V to 18-V Input, 2-A Synchronous Buck Converter in SOT583 Package datasheet (Rev. A) PDF | HTML 20 Aug 2021
Application note Transient Response Comparison of AECM with D-CAP2 and PCM Control PDF | HTML 21 Dec 2022
White paper Achieving Fast Load-Transient Response and Low EMI with the AECM DC/DC Control (Rev. A) PDF | HTML 24 Oct 2022
Application brief Benefit from Highly Flexible and Easy to Use DC/DC Solution PDF | HTML 24 Jan 2022
EVM User's guide TPS562211 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 26 Apr 2021
Certificate TPS562211EVM EU Declaration of Conformity (DoC) 29 Jul 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS562211EVM — 18-V input, 2-A output, 600-kHz, synchronous buck converter SOT583 evaluation module

TPS562211 is a simple, easy-to-use, 2-A synchronous step-down converter with Eco-mode and FCCM selectable in SOT583 package. TPS562211EVM is a fully assembled and tested circuit for evaluating the TPS562211 step-Down Converter. TPS562211EVM operates from 4.2V to 18V input (12V nominal) and (...)
User guide: PDF | HTML
Buy from a distributor
Simulation model

TPS562211 PSpice Unencrypted Transient Model

SLUM792.ZIP (334 KB) - PSpice Model
Simulation model

TPS563211 PSpice Unencrypted Transient Model

SLUM791.ZIP (325 KB) - PSpice Model
Reference designs

PMP41037 — 1kW, 800V to 12V serial half-bridge bidirectional DCX with GaN and C2000 Reference Design

This reference design is a 1kW bidirectional DC transformer (DCX), converting 800V DC bus into 12V with isolation. The design is controlled by F280039C and constantly operated at the resonant frequency of the resonant tank. The primary side uses LMG3622 GaN serial half bridge to handle up to 900V (...)
Test report: PDF
Reference designs

PMP41017 — 3kW two-phase interleaved half-bridge LLC reference design with GaN and C2000™ MCU

This reference design is a 3-kW, two-phase, interleaved half-bridge inductor-inductor-capacitor (LLC) using the LMG3422 and F280039C devices. This design can achieve 98.1% peak efficiency and 313 W / in³ power density and can be used as the output stage of a common redundant power supply (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos