A summary of the TPS562211EVM performance specifications is provided in Table 2-1. Test Specifications are given for an input voltage of VIN = 12 V and an output voltage of 3.3 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
SPECIFICATIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage range | 4.2 | 12 | 18 | V | ||
Output voltage set point | 3.3 | V | ||||
Operating frequency | VIN = 12 V, IO = 2 A | 600 | kHz | |||
Output current range | 0 | 2 | A | |||
Output ripple voltage | VIN = 12 V, IO = 2 A | 20 | mVPP |