The TPS562212 is a cost-effective and highly flexible synchronous buck converter that provides selectable Eco-mode operation or FCCM (force continuous conduction mode) operation. A selectable power-good indicator or external soft start is also configurable through the MODE pin. Power sequencing is possible by correctly configuring the Enable pin, power-good indicator, or external soft start. A wide input voltage range of 4.2 V to 18 V supports a wide variety of common input rails like 12 V and 15 V. It supports up to 2-A continuous output current at output voltages between 0.6 V and 7 V.
The device provides fast transient response with true fixed switching frequency through the use of the Advanced Emulated Current Mode (AECM) control topology. With internal smart loop bandwidth control, the device provides fast transient response over a wide output voltage range without the need for external compensation.
Cycle-by-cycle current limit on the high-side peak current protects the device in overload situations and is enhanced by a low-side valley current limit, which prevents current runaway. Hiccup mode would be triggered under overvoltage protection (OVP), undervoltage protection (UVP), UVLO protection, and thermal shutdown.
The device is available in a 1.6-mm × 2.1-mm SOT583 package.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TPS562212 | SOT-5X3 (8) | 1.6 mm × 2.1 mm |
DATE | REVISION | NOTES |
---|---|---|
October 2021 | * | Initial Release |
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
PG/SS | 1 | I/O | This pin can be selected as a
power-good function or soft-start function, depending on the device
MODE pin configuration.
|
VIN | 2 | P | Input voltage supply pin for the control circuitry. Connect the input decoupling capacitors between VIN and GND. |
SW | 3 | P | Switch node terminal. Connect the output inductor to this pin. |
GND | 4 | G | GND terminal for the controller circuit and the internal circuitry |
BOOT | 5 | P | Supply input for the high-side MOSFET gate drive circuit. Connect a 0.1-µF capacitor between the BOOT and SW pins. |
EN | 6 | I/O | Enable input control. Driving EN high or leaving this pin floating enables the converter. An external resistor divider can be used to imply an adjustable VIN UVLO function. |
MODE | 7 | I/O | Device operation mode in light load (Eco-mode operation or FCCM operation) and pin 1 function (PG/SS) selection pin. Connect a resistor from MODE to GND to configure the device according to Table 7-1. |
FB | 8 | I | Converter feedback input. Connect to the output voltage with a feedback resistor divider. |